Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHoses & TubesCaps & PlugsPlugs9S-8927: 9/16-18 Thread 37-Degree Hex-Drive Plug
HomeHoses & TubesCaps & PlugsPlugs9S-8927: 9/16-18 Thread 37-Degree Hex-Drive Plug
9S-8927: 9/16-18 Thread 37-Degree Hex-Drive Plug

37° Flare Threaded Plug

Brand: Cat

Product Images
9S-8927: 9/16-18 Thread 37-Degree Hex-Drive Plug
9S-8927: 9/16-18 Thread 37-Degree Hex-Drive Plug
9S-8927: 9/16-18 Thread 37-Degree Hex-Drive Plug
9S-8927: 9/16-18 Thread 37-Degree Hex-Drive Plug
9S-8927: 9/16-18 Thread 37-Degree Hex-Drive Plug

37° Flare Threaded Plug

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 9S-8927
Transmission and Hydraulic Oil Compatibile Seal: 3J-1907 (9/16-18)
Oil and Fuel Compatible Seal: 214-7568 (9/16-18)
Coolant and Urea Compatible Seal: 6V-3250 (9/16-18)
Material Description: Plated Steel
Index Description: Plug (9/16 JIC)
Length (in): 0.83
Material: Carbon Steel
Thread Dash Size: -6
Thread Size (in - TPI) (in): 9/16 - 18
View More
Compatible Models for part number 9S-8927

ROTARY DRILL

MD6380 MD6250 MD6310

MARINE ENGINE

3126B C7

TRUCK

789D

ASPHALT SCREED

10 FT 8 FT

LOAD HAUL DUMP

R1600 R1600G R1300G

EXCAVATOR

225 215 245 215B 245D 245B

OFF HIGHWAY TRUCK

789D

ELECTRIC ROPE SHOVEL

7495 7495 HF

WHEEL LOADER

950

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced