Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareRetaining/Snap Rings8T-0251: 62mm Free Diameter External Retaining Ring
HomeHardware, Seals, & ConsumablesHardwareRetaining/Snap Rings8T-0251: 62mm Free Diameter External Retaining Ring
8T-0251: 62mm Free Diameter External Retaining Ring

Cat® Steel External Rectangular Section Retaining Ring

Brand: Cat

Product Images
8T-0251: 62mm Free Diameter External Retaining Ring
8T-0251: 62mm Free Diameter External Retaining Ring

Cat® Steel External Rectangular Section Retaining Ring

Brand: Cat

DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 8T-0251
Material Description: steel retaining ring
Notes: Free Diameter: 61.29, Radial Wall: 4.75, Lug Height: 0, Groove Width : 2.18, Groove Diameter: 62.05, SHAFT_DIA: 65
Material: Carbon Steel
Thickness (mm): 1.98
Cross Holes: No
View More
Compatible Models for part number 8T-0251

WHEEL SKIDDER

545D 535D 545C 525D 535C 525C 535B 525B 525 545 555D 515

CHALLENGER

MTC755 MTC735 MT700 MTC765 MTC745

TRANSMISSION

TR16-C7.1

INTEGRATED TOOLCARRIER

IT38H IT38G IT38F IT28F IT38G II

INDUSTRIAL ENGINE

C7.1

AG TRANSMISSION

TA19-M2WD TA19-M4WD

WHEEL LOADER

950GC 938G II 962M Z 962 928F 938G 938F 938H 962L 950M 950 950L 962M 950 GC 950M Z

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced