Sign in
Metric
Brand: Cat
Metric
Brand: Cat
Units of Measure
GENERATOR
SR4B XQP550 SR5 LC31XX
TRUCK ENGINE
C-10 C-12 C-18 C-15 3116 C7 C9 C-9 C11 C13 C15
INTEGRATED TOOLCARRIER
IT38H IT62G IT28G
BUCKET
BUCKET
WHEEL HARVESTER
550B 570B 560B 580B 550 570 580
MACHINE CONTROL & GUID
MINESTARGU
GEN SET-MILITARY
3608
POWER PACK
PP120
WHEEL SKIDDER
535D 545D 525D 555D
ASPHALT COMPACTOR
CB22B CB2.5 GC CB2.7 GC CC2.7 GC CW16 CB8 CB7 CB10
MINI HYD EXCAVATOR
306E2 305.5E2 305.5E 308D 308C 305.5 GC 308 309 307
ROTARY DRILL
MD6310 MD6250 MD6200
TRACK FELLER BUNCHER
522 521 521B 522B
OEM MOB HYD PWR UNIT
336MHPU
FORESTRY PRODUCTS
FM528 LL 538 548 558 568 FM528
HARVESTER HEAD
SAT223 SAT214 SAT223T SAT422DB SAT322TSC SAT323 SAT322 SAT322T SAT318 SAT325T SAT323T SAT318TSC SAT323TSC SAT318T
PULVERIZER
P345 P332 P324 P318 P365 P224 P218 P214 P245 P232
EXCAVATOR
349D L 324D 324E 320D3 GC 375-A L 315D L 325-A 320D2 320D3 336D2 L 323F 374F L 323D E300B 322C 324E LN 321C 212B 345C 321B 345D 548 349F L 325D L 317 558 320GX 323F OEM 336F L XE 312C L 323E LN OTHER 330C FM 326F 320 GX 538 349D 336E L 320 GC 325C 349E 325D 336E H 349F 325F 340F 329D LN 314D LCR 336F LN XE M325D MH 318D2 L 324E L 312E L 330 GC 323D S 323D L 313F L 326D2 L 385B 345D L 320C 320D 320E 323E SA 323F L 336D2 L XE 365B 320C L 349F LXE 325D FM LL 320D LN 312F GC 390F 336E LNH 336D LN 349E L VG 349 GC 320E L 325D FM 320D GC 349D2 323D2 L 330C L 336D2 318D L 568 FM 320D FM E120B 352 UHD 312D2 GC 340 349 345 324D FM 349D2 L 352 350 355 318F L 320 321 326 324 325 322 323 329E L 330 335 336 333 329D 329E 323 GX 330C LN 323 GC 395 325D MH 313F LGC 365B II EL300B 320D2 L 324D LN 374 329D2 330C MH 345C MH 326F LN 345 GC 311D LRR 316F L FM538 336D 312C 336E 312D 336F 333 GC 314D CR 326D L FM548 335F 336F XE 311C 349E L 330D2 325C L 3101 323D LN 352F XE VG 330D FM 336 MHPU 320D2 GC 320D2 FM 352F-VG 320D LRR 206B 315C 326F L 336D L 312D2 L FM558 314C FM568 324D L 330GC 313B 313D 320E RR 312D2 352F 312D L 324D FM LL 320E LRR 323F LN 336F L 374F 345C L 325-A L 323D SA 323D3 336D2 GC 330D2 L 323D2 336F LNXE 313F GC 323GC 323E L 336F LN 329E LN 320E LN 330F 330C 330D 390F L 365B L M325D L MH 336E LN 336E LH 336D2 LXE 323F SA MH3295 340D2 L 313D2 GC 320D L MH3040 340MHPU 325C FM 340F L UHD EL240B EL240C 326 GC E240C E240B 326D2 320F L 313D2-GC 313D2 326GC 330F LN 330D L 350 OEM 330D MH 336 GC 328D LCR 329D L 340F L LRE 325F LCR 330D LN 320C FM 568 FM LL E110B 205 206 345D L VG 340D L 212 311F LRR 330F L EL200B MH3022 329F L 336D2 XE 335F LCR E200B 375-A 315F LCR M320GC 329D2 L 322C FM M318
SHOVEL
6040
PAVING COMPACTOR
CC2.7 CB-22B C13 MARINE CB2.7 CB2.5 MG630
MULTI TERRAIN LOADER
297D2 XHP 267B 247B 247B3 287B 287D 297D2 297D XHP 277B 277D 257D3 257B3 257D 257B 267 257 277 297D 247
COMPACT TRACK LOADER
285XE 279D3 299D 279D 299D3 299D2 259D 239D 275 285 255 265 249D3 275XE 299D XHP 289D 289D3 249D 299D2 XHP 239D3 299D3 XE 259B3 259D3
WHEEL TRACTOR
651E 657E
ROTARY MIXER
RM800 RM500B
WORK TOOL
TRS26 TRS20 2023 TRS17 TRS12 TRS6 TRS8 TRS4
MULTI PROCESSOR
MP365 MP345 MP332 MP324 MP318
HEX BASED SPL SOLUTION
320E 352F OEM 330F OEM
TRACK LOADER
933C 939C 973C 973D 973K 953C 953D 953K 963 973 953 963D 963C 963K
PETROLEUM ENGINE
C15 C13 C18 C11 2016 3512E
SOIL COMPACTOR
CP44B CP68B CS76B CS74B CP12 GC CS12 GC CS20 CS10 CS11 CS12 CS13 CS14 CS16 CS17 CS19 CS56B CS10 GC CS78B CS54B CP56B CS64B CP13 GC CP74B CP11 CP12 CP13 CP14 CP16 CP17 CS13 GC CS44B CS68B CS66B CS11 GC
BACKHOE LOADER
438B 415 416 428 420 436B 434 430 450 416B 426B 446B 428B
WHEEL DOZER
854G 834G 834H
MULCHING HEAD
HM518
PETROLEUM GEN SET
C15
WHEEL LOADER
988 XE 962G 988G 988H 988K 966G 924G 924K 926M 928G 907K 950G II 928HZ 906K 906M 990 993 988K XE 908K 908M 926 924 930 938 924GZ 908 907 906 990K 990H 993K 992G 992K 994K 994H 966G II 972G 950G 930K 930M 962G II 938H 938K 990 II 938M 972G II 950F II
COMPACT WHEEL LOADER
920K 906H2 914 910 906 930 938 920 926 906H 904B 908M 908H2 906M 907H 907M 908H 910K 910M 907H2 914K 914M 918M
FORWARDER
554 574
ARTICULATED TRUCK
725C2 730C 725 740 735C 735B 730 735 OEM 735 725C 730C2 740C 740B 745C
UTILITY COMPACTOR
CB4.4 CB4.0 CB2.5 GC CB2.7 CB2.5 CB2.9 CC2.7 GC CB2.7 GC CC2.6 CC2.7
WHEELED EXCAVATOR
W345C MH M318D M318C M314-07 M318C MH M315C M315D M316C M316D M313C M313D M322D2 MH M322D MH M314 M315 M322 M320 M318 M319 M316 M317 M330D M325C MH M313-07 MH3026 M315GC MH3040 M324D2 MH M318D MH M322D M322C
ENGINE - INDUSTRIAL
MX35
PNEUMATIC COMPACTOR
PS-500 PS-300 CW-16 PF-300
INDUSTRIAL ENGINE
C-16 C27 C18 C9.3 C9.3B C4.4 C11 C13 C15
LOGGER
322C
GAS ENGINE
G3612 G3616 G3608
PUMPER
SPF743
SHOVEL LOGGER
345C
QUICK COUPLER
TRS6 TRS4 TRS23 TRS10 TRS14 TRS18
LOAD HAUL DUMP
R1600H R2900 R3000H R2900G R1700 R1700 XE
OFF HIGHWAY TRUCK
785D 789D 793F
MATERIAL HANDLER
MH3250 MH3260 MH3022 MH3024 MH3032 MH3040 MH3050 MH3295 M325D L MH M325D MH
MOTOR GRADER
120M 2 140K 2 140M 3 140M 2 12M 3 AWD 160M 3 AWD 24M 160K 160M 140M 3 AWD 14M-3 24 16 14 18 120M 120K 120 GC 163H 140M 140K 143H 12M 3 12M 2 140 GC 163H NA 160M 2 160M 3 18M3 16M 160 14L 150 14M 140 12M 12K 14M3 120 16M3 120K 2
HYDRAULIC SHOVEL
6020 6015 6040 6030 6020B 6015B 6060
TRACK-TYPE TRACTOR
D10 D11 D5R LGP D6R II D3C III D3G D4G D5R2 D5M D5N D5G D6N XL D6R D6T D6M D6N D6K D7E D4K2 LGP D6 XE D6N LGP D3K2 LGP D4K2 XL D6T LGP D3K2 XL D6R XL D4C III D6K2 XL D6T XW D6T XL D5C III D5R XL D7R D8T D8R D6K XL D9T D6T XW PAT D6K2 D6R LGP D7E LGP D6R III D6XE D7R SERIES D6K2 LGP D6N OEM D9 D2 D1 D4 D3 D6 D5 D8 D7 D5K2 LGP D10R D10T D11R D11T D6T LGPPAT D6K LGP D10T2 D6T XL PAT D5K2 XL D7R II
ASPHALT PAVER
AP655 BG555E AP300F AP600 AP500F AP655F BG1000E AP-500E BG-2455D AP-1000E AP-1000F AP-555E BG600D AP455 AP555F AP-600D AP655F L AP600F AP-655D AP-300D BG1055E AP-1055F AP-1055D AP-1055E AP555 AP300 BG655D BG500E
MARINE AUXILIARY
3608
MARINE ENGINE
C280-12 3616 3612 C280-6
HAMMER
H140GC S H130GC S H130GC H115GC S H120GC H115 GC H140GC
PIPELAYER
587T 561N PL83 PL87 PL72 PL61 572R II 572R
MINING EXCAVATOR
5230B 5130 5230 5130B
TILT-ROTATOR
TRS23 TRS18 TRS14 TRS10
LOG LOADR FORST MACH
558
EXPANDED MINING PRODUCTS
LD350
FRONT SHOVEL
5080 5090B
SHEAR-DEMOLITION/SCRAP
S80 S50 S40 S30 S130
VIBRATORY COMPACTOR
CB10 CS-44B CS-68B CP-533D CP-533C CP-533E CD-44B CS-433E CS-66B CP-663E CS-64B CP-64 CP-54 CP-56 CB-534C CB-534B CP-44 CP11 GC CB-535B CB-634 CB-536D CC4.0 CS12 CS14 CP-76 CP-74 CS78B CS54B CD-54 CB-214C CS56B CB-44B CB-434B CB-434D CB-434C CS79B CP-68B CP-44B CS-583E CS-583C CS-583D CS74B CS10 GC CS-563C CS-563D CS-563E CP68B CP44B CS-56 CS11 GC CS-54 CS-56B CS-44 CS-663E CS-54B CS-78B CS-531D CS-79B CP-433E CS-423E CP12 CS-76B CS-533C CS-533D CP74B CS-533E CS-76 CS-74 CS-74B CP-563E CP-563D CP-563C CS-64 CB-545 CB-544 CB-54B CS512 GC CB-523B CB-525B CB-634C CB4.0 CB4.4 CP12 GC CD-54B CS7 CB-224C CP-54B CP7 CS68B CS44B CP-56B CP-573E CP54B CP-74B CP76B CS-573C CS-573D CS-573E CS-683E CP56B
PETROLEUM PACKAGE
TH48-E80 CX31-C9I CX31-C15I TH31-C9I CX31-C13I CX31-C18I CX35-C18I
MOBILE HYD POWER UNIT
330D L 329D L 323D LN 390F 330D2 349D L 330FMHPU 329E 336D L 330 MHPU 349E L HVG 325C 349E 325D 345D 345C 336E HVG 324D LN 349D2 345C L 350MHPU 352FMHPU 323F OEM 336FMHPU 340D2 L 325D L TH43-C18 336F 336D 336E 330F 330D 330C 323D L
GENERATOR SET
XQP115 3508 XQ1140 3512 C18 GEN SE XQ125CM 3508B C18 C15 C27 C32 XQP1100 3512B
MARINE TRANSMISSION
C8.7
RECLAIMER MIXER
RM400 RM800 RM500B
ENGINE
3512E C15 C18 C13B C7.1 C9.3
LOCOMOTIVE ENGINE
3612
EJECTOR TRUCK
730C D400E II 740B 730C2 EJ 740 730
MACHINE CNTRL & GDNC
COMMAND
COLD PLANER
PM820 PM825 PM822 PM620 PM622 PM312 PM313 PM310
MULTI PROCESSOR JAW
MP345
COMBAT VEHICLE ENGINE
C13
ROAD RECLAIMER
RM800 RM400 RM600 RM500B RM500
ENGINE - MACHINE
C32
GEN SET ENGINE
3608 3606 3616 POWER SYS
CHALLENGER
65 75 75C 70C MTC735 MTC745 MTC755 MTC765 65C 65B 65D 85C
SKID STEER LOADER
289D3 226B 226D 252B3 232D3 272D XHP 226B3 226D3 272D 252B 272D3 272D2 232B 232D 236B 236D 242B3 242D3 216B 270XE 246D3 272D3 XE 279D3 272D2 XHP 249D3 236 232 250 236B3 246 242 262 260 252 270 236D3 262B 262D 265 262D3 268B 216 242B 242D 226 246B 246D 248B 216B3
TRUCK
795F XQ 793F 797F 772 770 793F CMD 789D 69D 785D 795F AC MT4400D AC
COMPACTOR
CB-34B XW CB7 CB-36B CB-34B CB-32B CC-34B CD10 CCS7 CCS9 CB10 CB-24B CB-22B CC-24B CD8
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced