8T-0277: Pin-Spring
+ / - Hover over image to Zoom
Other Views

    8T-0277: Pin-Spring

    Part Number: 8T-0277
    Brand: Cat
    Retrieving Price.....

    Coiled spring pin

    Description:

    Coiled spring pin is made by coiling thin material into a cylindrical shape. The pin is installed into a slightly smaller hole and is retained by the spring action of the coils. The coils allow for radial movement after installation and will absorb shock and vibration. The pin is well suited for installation into wide tolerance and mismatched holes.
    Cat® Fastener & Hardware parts are designed for specific applications based on size, strength, clamp load, and past performance. This is information other manufacturers do not have. They are selected to last until rebuild or the life of the machine. While it may seem as though non-Cat hardware and fasteners are suitable for your machine, no other company knows your equipment like we do.


    Attributes:
    • Cat fasteners & hardware are manufactured to precise specifications and are built for durability, reliability, productivity
    • Strength & Quality – Fasteners meet or exceed ISO, ASTM, ASME & SAE requirements
    • Coatings that meet special requirements for different applications (RoHS compliant)


    Applications:
    • You can trust Cat Fasteners & Hardware to help you build it, maintain it, or fix it - for most machine and workshop applications throughout the world

    Warning: This product can expose you to chemicals including Lead and lead compounds, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
    UNITS:
    • US
    • Metric
    • Material Description: steel spring pin
    • Notes: Pin Diameter: 3.18, OAL: 22.22, Roll Pin End Type 1: Chamfer, Roll Pin End Type 2: Chamfer
    • Pin Diameter - A (in): 1/8
    • Pin Length - B (in): 7/8
    • Pin Type: Spring Pins/Roll Pins
    bhl
    416B, 446B

    lhd
    R1300G, R1300G II

    ttl
    953D, 963D

    wktl
    HYDRAULIC H115E S H140E S H180E S H130E S H110E S H160E S H120E S

    track excavators
    325CCR, 320EL

    track type tractors
    D9T, D8RLRC, D7ELGP, D11T, D8T

    wtl
    988H, 993K, 994D, 988F, 966H, 992K, 988K, 990K, 994H, 950H, 980C, 994K, 990H, 962H, 990 II 986K, 950F, 988K XE 992C, 972H, 988 XE 988B

    underground mining loaders
    R1300G

    ttt
    D7E, D6N, D7R LGP D7R, D6K XL D7R XR D8R D4K LGP D8T, D5K LGP D5K XL D3K XL D11T, D10T2, D3K LGP D6K LGP D6K D9T, D4K XL

    wts
    637G, 651E, 631E, 637E, 657G, 657E, 631G, 633E II

    backhoe loaders
    438II

    wtt
    844K, 834K, 824K, 814K, 854K, 854G, 8A4K 824H, 844, 834H

    mg
    24H

    oht
    793B, 784B, 793F XQ 795F AC 797F, 793F

    com
    826K, 826C, 825H, 815B, 836H, 816K, 836, 836K, 825K

    wheel tractor scrapers
    633E, 657E

    cold
    PM312, PM313, PM310

    est
    DEUCE, 30/30

    track loaders
    973D

    compactors
    836K, 836KLRC, 826H, 836

    pipe
    PL61

    ap
    AP655F, AP600F, BG655D, AP-1000F AP655F L AP-655D, SE50 VT BG555E, AP355F, AP-1055F AP500F, AP-555E AP-1055E AP300F, AP555F, SE60VT XW BG1055E, SE60 VT XW SE50 V SE60 V SE60 V XW

    exc
    320E L 320E LRR 325C L 325C

    off highway trucks
    776C, 777C, 785B, 789B, 797F, 793FXQ

    wheel loaders
    980F, 936F, 992D, 966F, 992G, 994F, 950F, 994KLRC, 980FII, 994, IT18, 936E

    wheel dozers
    854KLRC, 834B, 854K