Caterpillar
No suggested results. Try again.

Select Store

Complete your tax details anytime right here.
Caterpillar
Complete your tax details anytime right here.

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.

Search for part number or name

Select Store

Add Equipment

Complete your tax details anytime right here.
8T-0315: 1.78 x 37.98mm 90A NBR O-Ring
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings8T-0315: 1.78 x 37.98mm 90A NBR O-Ring
Home8T-0315: 1.78 x 37.98mm 90A NBR O-Ring

8T-0315: 1.78 x 37.98mm 90A NBR O-Ring

Cat® O-Ring Seal is designed to prevent leaks in hydraulic systems by creating a tight seal between two surfaces

Brand: Cat

Product Images

8T-0315: 1.78 x 37.98mm 90A NBR O-Ring
8T-0315: 1.78 x 37.98mm 90A NBR O-Ring
8T-0315: 1.78 x 37.98mm 90A NBR O-Ring
8T-0315: 1.78 x 37.98mm 90A NBR O-Ring

8T-0315: 1.78 x 37.98mm 90A NBR O-Ring

Cat® O-Ring Seal is designed to prevent leaks in hydraulic systems by creating a tight seal between two surfaces

Brand: Cat

Related parts

270-1528: O-Ring Seal Kit (90A Nitrile)

O-Ring Seal Kit: SAE STOR Fittings, SAE ORFS Fittings, SAE Code 61 Flanges, SAE Code 62 Flanges, 32 Sizes, 570 Seals, Nitrile, 90 Dur

270-1539: O-Ring Face Seal Kit (90A Nitrile)

O-Ring Seal Kit: 8 Sizes, 120 Seals, Nitrile, 90 Duro

Key

Key

Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced