Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws8T-0342: M10-1.5 x 80mm Hex Socket Head Bolt
HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws8T-0342: M10-1.5 x 80mm Hex Socket Head Bolt
8T-0342: M10-1.5 x 80mm Hex Socket Head Bolt

Metric

Brand: Cat

Product Images
8T-0342: M10-1.5 x 80mm Hex Socket Head Bolt
8T-0342: M10-1.5 x 80mm Hex Socket Head Bolt
8T-0342: M10-1.5 x 80mm Hex Socket Head Bolt
8T-0342: M10-1.5 x 80mm Hex Socket Head Bolt
8T-0342: M10-1.5 x 80mm Hex Socket Head Bolt

Metric

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 8T-0342

Units of Measure

USMetric
Hand of Thread: RH
Material: Alloy Steel
Thread Size (dia x pitch) (mm): M10x1.5
Grip Length (in): 1.89
Bolt Type: Socket Head
Thread Size (in): 0
Bolt Length (in): 3.15
Class or Grade: Iso 898-1 Class 12.9
Thread Size (mm): M10
Grip Length (mm): 48.0
Bolt Length (mm): 80.0
View More
Compatible Models for part number 8T-0342

GENERATOR

WEG SR5

TRUCK ENGINE

C7 3126B 3126E 3116 3126

FELLING HEAD

HF201B

INTEGRATED TOOLCARRIER

IT38H

WHEEL TRACTOR-SCRAPER

657

LOAD HAUL DUMP

R1700 XE

MATERIAL HANDLER

MH3250 MH3032 MH3040 MH3050

KNUCKLEBOOM LOADER

2484D 2384D

MINI HYD EXCAVATOR

307B 308D 308C 306 305.5

ASPHALT PAVER

AP1055 AP500 AP655 BG555E AP-1000E AP-1000F AP-555E BG1055E AP600 AP555F AP500F AP-1055F AP-1055E AP655F AP555 BG1000E AP-500E AP655F L AP600F BG500E AP1000

TRACK FELLER BUNCHER

TK1051

PIPELAYER

PL61

OEM MOB HYD PWR UNIT

336MHPU

FORESTRY PRODUCTS

FM528 LL 538 548 558 568 FM528

MINING EXCAVATOR

5230B 5110B 5130 5230 5130B

EXCAVATOR

330 L 336E LH 320-A L 325-A FM L 336D2 LXE FM538 312B 312C 325-A 333 GC 320D3 FM548 336F XE 214B 311B 311C 318B N 320D L 325 LN 336E LNH 350-A 325C L MH3040 213B 322C 340MHPU 325C FM EL240C 330B L 321C 224B 345B 212B 326 GC 336 MHPU 312B L 325D L 330-A L E240C E110 320GX 325 L 206B 315B 315C 336F L XE 312C L 320B LU 326GC 350-A L 205B FM558 OTHER 314C 322-A 320 GX FM568 350 L 322-A L 330GC 320 GC 313B 325C 325D 336E H 340 345B L 330-A L 325-A LN 336 GC 336F LN XE 214B FT 320 326 324 330 GC 325 322 323 318C 325-A L 318B 323D3 320-A 330 322 L 335 336 333 330-A 323 GX 336F LNXE 336D2 XE 320C 320D 323 GC 323GC 211B 315B L M320GC 322C FM 330B M312 M315 M318 320 L 336D2 L XE 320B U M320

VIBRATORY COMPACTOR

CB-564D CB-534D

MOBILE HYD POWER UNIT

330 MHPU

MULTI TERRAIN LOADER

257 287 277

GENERATOR SET

C18 GEN SE DE600SGC C15 GEN SE DE605GC DE500SGC DE715GC C18 C15 DE660GC 3516C

TRACK LOADER

953C

FOREST PRODUCTS

OTHER

COMPACT WHEEL LOADER

930 938 926

WHEEL LOADER

972M 972L 995 994 980G II 926 924 930 938 966L 966M 972M XE 966M XE 980G 938H 994F 994D 994K 994H

FORWARDER

574B 554 574

GEN SET ENGINE

3408B POWER SYS C15 GEN SE

WHEELED EXCAVATOR

MH3040

SKID STEER LOADER

236 246 242 262 252

DELIMBER

DLK426 PRE426

TRUCK

793D 793B 793C

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced