Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws8T-0351: Set Screws - Cup Point
HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws8T-0351: Set Screws - Cup Point
8T-0351: Set Screws - Cup Point

Metric, Coarse Thread UNC

Brand: Cat

Product Images
8T-0351: Set Screws - Cup Point
8T-0351: Set Screws - Cup Point

Metric, Coarse Thread UNC

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 8T-0351
Screw Type: Set Screws - Cup Point
Material: Alloy Zinc,Alloy Steel
Thread Size (dia x pitch) (mm): M8 × 1.25
Screw Length - A (mm): 16
Thread: Coarse Thread UNC
View More
Compatible Models for part number 8T-0351

WORK TOOL

TRS26 TRS20 TRS17 TRS12 TRS8

GRAPPLE-DEM/SORT

G313 GC G320B VRG-20/2 G210 GC G215 GC G310 GC VRG-30/2 G325B G315 GC G310B VRG-40/2 VRG-25/2 G213 GC G315B

QUICK COUPLER

TRS23 TRS10 TRS14 TRS18

DEMOLITION AND SORTING

G345

GRAPPLE-ORANGE PEEL

GSH20B GSH440 GSH525 GSH455 GSH22B GSH22 GSH20 GSH425 GSH555

GRAPPLE

G212 G214 G220 G218 G217

WHEEL LOADER

918F

TELEHANDLER

TH63 RT80 TH103 RTC60 RT60 RT50SA TH83 RT100 RT50

TRACK-TYPE TRACTOR

D5 D6N LGP D6N XL D6N

WASTE HANDLING GRAPPLE

G324 G318

GRAPPLE-WASTE HANDLING

G320B G315B

MINI HYD EXCAVATOR

308 309

WHEELED EXCAVATOR

M322D MH M324D2 MH M314 M322D2 MH M318D MH M322D M322C M318D M318C M318C MH

TILT-ROTATOR

TRS23 TRS18 TRS14 TRS10

GRAPPLE-CLAMSHELL

CTV30 CTV40 CTV15 CTV20

DEMOLITION GRAPPLE

G212 GC G318 G314 G312 GC G213 GC G217 GC G313 GC G324 G317 GC G332

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced