Description:
Cat tool set used by servicemen to perform routine maintenance and adjustment operations.
Attributes:
• 95 hand tools
• 1/4, 3/8 and 1/2 inch drive reversible ratchets
• Common 1/4 inch drive sockets from 3/16 to 1/2 inch
• 1/4 inch drive, 3/8 inch deep socket
• 2 and 4 inch, 1/4 inch drive socket extensions
• 1/4 inch socket driver, universal joint, and socket case
• Common 3/8 inch drive universal joint sockets from 3/8 to 3/4 inch
• Common 3/8 inch drive sockets from 3/8 to 3/4 inch
• 3/8 inch speeder handle
• 3 and 6 inch, 3/8 inch drive socket extensions
• 3/8 female to 1/2 inch male adapter
• 1/4 and 5/16 inch 12-point, 3/8 inch drive shoulder bolt sockets
• Common 1/2 inch drive sockets from 1/2 to 1-1/4 inch
• 1/2 inch breaker bar
• 5 and 10 inch, 1/2 inch drive socket extensions
• 3/8 and 9/16 inch short combination wrenches
• Common inch size combination wrenches from 1/4 to 1
• 2 open end tappet wrench with 1/2 and 9/16 inch ends
• Ferrule nut wrench with 3/4 and 1 inch ends
• Hex key wrench assembly of size from 0.05 inch to 3/16 inch
• 3/16 inch center punch and 3/4 inch edge chisel
• 12 oz ball peen hammer
• 1-11/16 soft face hammer with hard and medium tip
• 16.5 inch hacksaw
• Locking, slip joint, diagonal cutting, needle nose, and interlocking joint pliers
• 16 inch rolling head pry bar
• Common sized inch tip flathead screwdrivers from 3/16 to 1/4
• #1 and #2 Phillips tip screwdrivers
• 3/8 and 5/32 inch point punches
• 1.5 inch wide scraper
• 25 blade feeler gauge
View More