Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeDrivetrainDifferentialsDifferential Bearings8T-1178: 31.75mm Outer Diameter Needle Roller Bearing
HomeDrivetrainDifferentialsDifferential Bearings8T-1178: 31.75mm Outer Diameter Needle Roller Bearing
8T-1178: 31.75mm Outer Diameter Needle Roller Bearing

Cat® Drawn Cup Needle Roller Bearing, (Inch)

Brand: Cat

Product Images
8T-1178: 31.75mm Outer Diameter Needle Roller Bearing
8T-1178: 31.75mm Outer Diameter Needle Roller Bearing
8T-1178: 31.75mm Outer Diameter Needle Roller Bearing
8T-1178: 31.75mm Outer Diameter Needle Roller Bearing
8T-1178: 31.75mm Outer Diameter Needle Roller Bearing

Cat® Drawn Cup Needle Roller Bearing, (Inch)

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 8T-1178

Units of Measure

USMetric
Outside Diameter (mm): 31.8
Height (mm): 19.05
Material: Alloy Steel
Inside Diameter (mm): 25.4
Inside Diameter (in): 1.0
Height (in): 0.75
Outside Diameter (in): 1.25
View More
Compatible Models for part number 8T-1178

UNDERGROUND ART TRUCK

AD22

TRANSMISSION-ONHIGHWAY

CX35 CX31

PETROLEUM TRANSMISSION

CX35-P800 CX31-P600

EJECTOR TRUCK

730C2 EJ 730C

WINCH

53 54H 57H 57 56 55 54 56H

TRACK SKIDDER

527 D4HTSK II D5HTSK II D4HTSK III 517

WIDE BODY TRUCK

707

TRACK-TYPE TRACTOR

D6H XL D6H XR D3C D7H D4C II D5H XL D8R D6GC D4H D8GC D8N D4C D6H II D4E SR D5C D3C II D8 GC D5H D6E SR D4H III D6H D4H XL

CHALLENGER

65B 65 75

TRANSMISSION

CX31 HT CX31 CX31-P300

ARTICULATED TRUCK

730 EJECTOR 725 730C2 730 730C 735

RIPPER

D5 3 7 6 5 4 8

PIPELAYER

561H

UNDERGROUND ARTICULATED TRUCK

AD22

BULLDOZER

4S 4P 8U 6 5A D5C PATLGP 5P 5S 7SU 6A 6S 7A 5A PAT 7S 7U 6SU 8SU D5C PAT 4A 7S LGP 8A

PETROLEUM PACKAGE

CX31-P600-

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced