Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws8T-1573: M5-0.8 x 25mm Countersunk Flat Head Internal Hex Screw
HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws8T-1573: M5-0.8 x 25mm Countersunk Flat Head Internal Hex Screw
8T-1573: M5-0.8 x 25mm Countersunk Flat Head Internal Hex Screw

Metric, Coarse Thread UNC

Brand: Cat

Product Images
8T-1573: M5-0.8 x 25mm Countersunk Flat Head Internal Hex Screw
8T-1573: M5-0.8 x 25mm Countersunk Flat Head Internal Hex Screw

Metric, Coarse Thread UNC

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 8T-1573

Units of Measure

USMetric
Hand of Thread: RH
Material: Alloy Zinc,Alloy Steel,Carbon Steel,Low Alloy Steel
Bolt Type: Countersunk (flat)
Thread Size (in): 0
Coating: Zinc
Bolt Length (in): 0.984
Class or Grade: Iso 898-1 Class 10.9
Thread Size (mm): M5
Bolt Length (mm): 25.0
Thread Size (dia x pitch) (mm): M5x0.8
Grip Length (in): 0.185
Grip Length (mm): 4.7
View More
Compatible Models for part number 8T-1573

UNDERGROUND ART TRUCK

AD22

GENERATOR SET

XQ425

ROTARY MIXER

RM800

ENERGY STORAGE

PGS1260 PGS1260 HD PGS840 ETS1500

RECLAIMER MIXER

RM800 RM400

BACKHOE LOADER

446 438C 426C 436C 416C 428C

MATERIAL HANDLER

M325D MH M325D L MH

ASPHALT COMPACTOR

CB8 CB7 CB10

ROAD RECLAIMER

RM600 RM800 RM400

ASPHALT PAVER

AP-300D AP555 AP500 AP455 PE636 AP400 AP-255E

HARVESTER HEAD

SAT214

UNDERGROUND ARTICULATED TRUCK

AD22

WHEELED EXCAVATOR

M315D M322D MH M316D M320D2 M322D2 M324D2 MH M313D M322D2 MH M318D MH M322D M330D M318D

RENEWABLE ENERGY

PGS1260 HD BDP1000

FRONT SHOVEL

385C

EXCAVATOR

345D L 330D MH 385C L 329D LN 329D L 325D L 324D 312D 365C L 315D L 312 GX M325D MH 319D 330D LN 365C L MH 312 GC 385C L MH 330C L 336D L 374D L 390D 345C L 324D LN 390D L 323D S 336D LN 323D L 323D LN 385C FS M325D L MH 324D L 330D L 365C 385C 325C 325D 345C

MOBILE HYD POWER UNIT

330D 324D LN 365C L 325D L 345D 325D 385C 323D LN 345C L

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced