Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHydraulicsOther Hydraulic Components8T-1715: 3/4-16 Hex Head Straight Adapter
HomeHydraulicsOther Hydraulic Components8T-1715: 3/4-16 Hex Head Straight Adapter
8T-1715: 3/4-16 Hex Head Straight Adapter

Fluid Carrying Straight Adapter

Brand: Cat

Product Images
8T-1715: 3/4-16 Hex Head Straight Adapter
8T-1715: 3/4-16 Hex Head Straight Adapter
8T-1715: 3/4-16 Hex Head Straight Adapter
8T-1715: 3/4-16 Hex Head Straight Adapter
8T-1715: 3/4-16 Hex Head Straight Adapter

Fluid Carrying Straight Adapter

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 8T-1715
Transmission and Hydraulic Oil Compatibile Seal: 3K-0360 (3/4-16)
Oil and Fuel Compatible Seal: 238-5080 (3/4-16)
Coolant and Urea Compatible Seal: 6V-6609 (3/4-16)
Material Description: Plated Steel
Material: Carbon Steel,Alloy Zinc,Alloy Steel
View More
Compatible Models for part number 8T-1715

GENERATOR

SR4B LC51XX

TRUCK ENGINE

C7 3406E C-9 C15 C-15 C-16 3126E

INTEGRATED TOOLCARRIER

IT62G IT12B IT38G IT38F IT62G II IT38G II

WHEEL TRACTOR-SCRAPER

627 623 621 637 627K LRC 632 631 623K LRC 631K 623K 621K 627K 637K 657 651

TRACK SKIDDER

517

WHEEL SKIDDER

535B 525B 525 515

ASPHALT COMPACTOR

CB7 CB16 CB15 CB13 CB10

ROTARY DRILL

MD6250 MD6380

MINI HYD EXCAVATOR

308E CR 301.8 307D 301.6 301.5 304SR 308E2CR 305.5D 305.5E 308D 303 SR 308E2 CR 307E2 301.7CR 304CR 304C CR 308E2SR 303CR 304 305 306 305C CR 302CR 305.5E2 CR 305E2 CR 306.5 305E 305D CR 305.5 308E2 SR 303.5CR 302.7CR

TRACK FELLER BUNCHER

2390 2391 2290 2590 2491 TK711 TK732 TK722 552 2 TK721 TK752 TK751 511 541 2 TK741 522 521 521B 532 522B 541 551 552

UNDERGROUND ARTICULATED TRUCK

AD22

OEM MOB HYD PWR UNIT

336MHPU

FORESTRY PRODUCTS

538 568 FM528 FM528 LL

EXCAVATOR

345B II 349D L 320-A L 325B L FM538 320-A S 320-A N 336D 324D 312D 325-A 336D2 L 322B LN 326D L 374F L 322N 322-A LN 325C L 322B 322C 385C FS 330D FM 345B 345C 345D 336 MHPU 385C L 325D L 317 315 313 365C L MH 336D L 374D L 330C FM 322-A 320 GX 325B 349D FM568 324D L 325C 325D 313D 312D L 340F 322B L 345B L 324D FM LL 329D LN M325D MH 374F 345C L 325-A L 336D2 GC 323D L 322 L 385C 345D L 320N 320B 320C 320D 365C L 320B S 320B N 320B L 330C 330D 390F L 320 L 317 GC 336D2 L XE 365B L M325D L MH 365C 365B 325D FM LL 325-A FM L 336D2 LXE 340D2 L 313D2 GC 390F 320D L 325 LN 315 GC 336D LN 340MHPU 340F L UHD 325D FM 325B LN 320D GC 349D2 325 L 330C L 336D2 313D2 330D L 322-A L 322-A N 340 349 325-A LN 330D MH 345 328D LCR 313 GC 329D L 324D FM 349D2 L 352 330D LN 321 322 LN 319 345D L VG 320-A 330 340D L 336 311F LRR 329D 323 GX 336D2 XE 330C LN 325D MH 385C L MH 365B II 322C FM 324D LN 330C MH 345C MH 345 GC M320

SHOVEL

6040

COMPACT TRACK LOADER

299D2 XHP

WHEEL TRACTOR

631K 621K OEM 651 623G 623H 621G 621H 627G 627H 637K

WORK TOOL

GRAPPLE

TRACK LOADER

973 973C 973K 963B 963C 953C

PETROLEUM ENGINE

C9 C7

SOIL COMPACTOR

825 825H 825G 825K 825G II

BACKHOE LOADER

432F2 442D 442E 427F2 426B 438C 426C 438D 438B 428F2 426 428 436C 446D 446B 422F 434E 422E 434F 432E 444F 432F 444E 434 432 444F2 426 F2 444 446 422F2 428F 428E 434F2

WHEEL DOZER

854K 844K 834 844 834G 834H 834K 854 824H 824G 824K 824 824G II

LANDFILL COMPACTOR

836 826 826G II 836H 836G 836K 826G 826H 826K

TELEHANDLER

TH330B TH220B

WHEEL LOADER

960F 972K 988 XE 972M 972L 966 XE 988GC 950G 950F 962G 986H 950K 986K 962K 988G 988H 988K 966L 966K 966M 924F 962G II 938G 938F 966 972 966 GC 907K 972 XE 986 966XE 950G II 906K 906M 988 995 990 993 992 988K XE 908K 908M 980K HLG 966K XE 990K 972M XE 938G II 993K 966M XE 980C 980F 980K 992K 972XE 994K 950F II

COMPACT WHEEL LOADER

920K 901C 902C 910F 910E 910K 906 914K 914M 903C 908M 906M 918M 907M

INDUSTRIAL TRACTOR

TK381 TK371

ARTICULATED TRUCK

730 735

WHEELED EXCAVATOR

M330D M325C MH MH3040 M325B

INDUSTRIAL ENGINE

3126 3126B C4.4

QUARRY TRUCK

772G 770G

WHEEL SCRAPER

637K

GAS ENGINE

G3512H G3512B G3512J G3520B G3520J G3608 G3508J G3508B G3516J G3516B G3512 G3516 G3508

BULLDOZER

7SU 7S LGP 7S

UNDERGROUND ART TRUCK

AD22 AD55B AD60 AD55 AD63

LOAD HAUL DUMP

R1600H R1300G

OFF HIGHWAY TRUCK

789G 789D 773GC 772 770 793D 789 785 793

MATERIAL HANDLER

MH3250 M325D MH MH3040 MH3050 MH3295 M325D L MH

WINCH

57H

MOTOR GRADER

120H 24 16 14 18 120M 120K 120M 2 140M 140K 140G 140K 2 143H 163H NA 18M3 160 16H 14L 150 14H 12H 12M 12K 160K 160M 16M3 120K 2

ROTARY CUTTER

RC20

HYDRAULIC SHOVEL

6020 6015 6040 6030 6030 T4 6030 T2 6015B 6020B

TRACK-TYPE TRACTOR

D6XE D10 D6R II D5M D5N D6R D6T D6M D6N D6H D7E D2 D1 D3 D6 D7 D6 XE D10N D10R D10T D11T D6T LGP D6T LGPPAT D6T XW D6T XL D7H D9T D6T XL PAT D6T XW PAT D7E LGP

KNUCKLEBOOM LOADER

579C 579D 2484D 2484C 559C 559D 2384D 2384C 539

ASPHALT PAVER

AP300F AP-300D AP355 AP300 AP355F

MARINE ENGINE

3516C 3512C

MARINE AUXILIARY

3512C

PIPELAYER

587T 587R PL83 PL87 PL72

EXPANDED MINING PRODUCTS

LD350

FRONT SHOVEL

385C

VIBRATORY COMPACTOR

CB10 CB7 CP-533D CD-44B CS-531D CS-533D CP-563D CB46B CB-54B CB-66B CB-534C CB-534B CB-64B CB-535B CB-634 CB-634C CB-634D CD-54B CB-44B CB-68B CS-583D CS-573D CS-563D

PETROLEUM PACKAGE

TH48-E70

MOBILE HYD POWER UNIT

330D L 329D L 385C 365C L 390F 349D L 385C L 340D2 L 336D L 325D L 325C 325D 336D 345D 330D 324D LN 330C 349D2

POWER PACKAGE

C7

GENERATOR SET

D500GC DG400 C13GENSET DG500 C18 C15 3512 C13 DG450 DE400SGC D300GC C9 GEN SET 3508B DG350 C9 DE350SGC D450GC C15 GEN SE DE400GC XQP300 C18 I6 G3520K 3512C 3512B D250GC G3512H

ENGINE

C175-20 C9 INDUSTRIAL G3516J 3516E G3520J 3126 C27 INDUSTRIAL

COLD PLANER

PM820 PM825 PM822 PM620 PM622 PM312 PM313 PM310

FOREST PRODUCTS

OTHER

ENGINE - MACHINE

C32 C27

GEN SET ENGINE

POWER SYS

CHALLENGER

55 35 45

RIPPER

7

SKID STEER LOADER

272D2 XHP

WHEEL FELLER BUNCHER

TK370 TK380 543 533

TRUCK

772G OEM 789D 770G OEM 785 770G 795F XQ 793D 772G 785G 797F 795F AC

COMPACTOR

CB8 CB7 CD10 CB10 CB13 CB15 CB16 CD8

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced