Select Store
For pricing & availability
Add Equipment
Select Store
Add Equipment
Sign in
Half clip dual
Brand: Cat
Half clip dual
Brand: Cat
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Description:
Cat® Clips and Clamps are not your standard off the shelf clips and clamps. Cat clips and clamps are another great Built For It product.
Attributes:
• Cat Clips and Clamps are manufactured to precise specifications and are built for durability, reliability, productivity
• Strength & Quality – Clips and Clamps meet or exceed, ANSI, ASTM and DIN requirements
• Cat Clips, Clamps and fasteners work together as a system for maximum reliability and safety to our customer base.
• This part is perfect to stock your small repair shop and or field service vehicles.
• Coatings that meet special requirements for different applications (RoHS compliant)
GENERATOR
SR4B SR500 XQP500 XQP550 SR4 SR5 LC51XX
TRUCK ENGINE
C-18 C11 C13 C15
BRUSH CUTTER
BR218 BR318 BR320
INTEGRATED TOOLCARRIER
IT12B IT38H IT38G IT14G IT14B IT38F IT62G IT62H IT14G2 IT24F IT28G IT28F IT62G II IT18F IT38G II
WHEEL TRACTOR-SCRAPER
627 623 621 637 632 631 623K LRC 631K 613G 637K 627K LRC 623K 621K 627K 657 651
BUCKET
BUCKET
TRACK SKIDDER
527
SPL EXCAVATOR BASED SOLN
OEM-PM
WHEEL SKIDDER
518C 535D 545D 525D 555D
MINI HYD EXCAVATOR
308E CR 303.5E2 CR 308E SR 304E2 304CR 307.5 302CR 305E2 CR 304E 308E2 SR 303.5E 303ECR 305.5E2 301.8 301.9 301.6 301.5 304SR 308E2CR 303E CR 303 SR 305.5 CR 308E2 CR 301.7CR 308E2SR 305E2 308.5 303CR 304E2 CR 304 305 308 309 306 305.5E2 CR 304.5E2 310 303.5E2 303.5CR 302.7CR 305 CR
ROTARY DRILL
MD6310 MD6250 MD6200 MD6540C MD6380
FORESTRY PRODUCTS
FM528 LL 538 548 558 568 FM528
OEM MOB HYD PWR UNIT
336MHPU
UNDERGROUND ARTICULATED TRUCK
AD22
EXCAVATOR
349D L 324D 324E 315D L 320D2 336D2 L 323F 374F L 323D 385C FS 324E LN 345C 345D 548 349F L 385C L 317 315 558 313 320GX 374D L 323F OEM 336F L XE 323E LN 314E CR OTHER 326F 320 GX 538 336E L 320 GC 349E 336E H 349F 325F 340F 329D LN 314D LCR 336F LN XE M325D MH 318D2 L 324E L 312E L 330 GC 320D RR 323D L 313F L 326D2 L 385C 345D L 320D 320E 314E LCR 365C L 323E SA 323F L 317 GC 336D2 L XE 365C 349F LXE 320D LN 312F GC 390D 390F 336E LNH 315 GC 336D LN 349E L VG 349 GC 320E L 320D GC 349D2 323D2 L 336D2 318D L 568 FM 313D2 LGP 312D2 GC 340 313 GX 345 313 GC 349D2 L 350 318F L 320 321 326 324 325 322 323 329E L 319 330 335 336 333 329D 329E 323 GX 318D2 323 GC 395 325D MH 313F LGC 320D2 L 324D LN 374 329D2 345C MH 326F LN 345 GC 311D LRR 316F L 312E FM538 312F 336D 336E 312D 336F 333 GC 314D CR FM548 335F 336F XE 349E L 330D2 3101 323D LN 352F XE VG 336 MHPU 320D2 GC 320D2 FM 316F 352F-VG M325C 320D LRR 365C L MH 326F L 336D L 312D2 L FM558 FM568 324D L 313F 330GC 313D 320E RR 312D2 352F 312D L 320E LRR 323F LN 336F L 374F 345C L 318 GC 323D SA 323D3 330D2 L 323D2 314F CR 336F LNXE 313F GC 323GC 323E L 336F LN 329E LN 320E LN 330F 390F L M325D L MH 336E LN 336E LH 316 GC 336D2 LXE 323F SA MH3295 316 GX 313D2 GC 320D L MH3040 390D L 319D LN 340MHPU 340F L UHD 326 GC 326D2 319D L 320F L 313D2-GC 313D2 326GC 330F LN 350 OEM 318E L 330D MH 336 GC 328D LCR 329D L 340F L LRE 325F LCR 568 FM LL 318F 345D L VG 311F LRR 330F L 329F L 336D2 XE 335F LCR 312 GX 312 GC 385C L MH 321D LCR 316E L 315F LCR M320GC 329D2 L
BROOM-UTILITY
BU115 BU118
BROOM-PICKUP
BP15B BP18B BP25
SHOVEL
6040
COMPACT TRACK LOADER
285XE 275 285 253 255 265 275XE
WHEEL TRACTOR
623H 621H 627G 627H 651E 631K 615C II 621K OEM 611 651 657E 657G 615C 637G 637K
ROTARY MIXER
RM500B
WORK TOOL
BUCKET
HEX BASED SPL SOLUTION
320E 352F OEM 330F OEM
TRACK LOADER
933C 939C 973C 973K 953C 953D 953K BS3GII 973 939 933 953 963B 963C 963K
SOIL COMPACTOR
825 815 815K 825H 825G 825K 825C 815F II 825G II
PETROLEUM ENGINE
C9 C7 C175-16 3516 3512 C15 C13 C18 C11 C27 2016 C32 3516C 3512E 3512C 3512B
PETROLEUM TRANSMISSION
CX38-P892
BACKHOE LOADER
420F2 430D 430E 430F 450E 420XE 427F2 438C 438D 438B 424B HD 416F2 415 416 426 428 436C 424 420 436B 434E 434F 432E 432F 432D 438 434 436 430 432 444 446 440 450 416E 416F 416C 416D 416B 434F2 432F2 430F2 442D 442E 426B 426C 428F2 424D 424B 446D 446B 422F 422E 424B2 420D 444F 420E 444E 415F2 420F 444F2 426 F2 422F2 428F 428D 428E 428B 428C
WHEEL DOZER
854K 834G 834H 834K 814K 844H 844K 834 844 854 824H 824G 824C 824K 814F II 814 824 824G II
LANDFILL COMPACTOR
836 826 826G II 816F II 816 826C 826G 826H 826K 816K 836H 836G 836K
PETROLEUM GEN SET
C27 C15 C18 C32 3512C
WHEEL LOADER
982XE 988 XE 966 XE 962H 962G 986H 962L 986K 962K 962M 980XE 988G 988H 988K 966H 966G 966L 966K 966M 950GC 814K 924F 924H 924G 924K 928F 926M 962 928G 966 972 966 GC 972 XE 986 980 982 950G II 928HZ 988 995 990 993 992 980G II 988K XE 926 924 930 938 950 982 XE 980 XE 980K HLG 924GZ 924HZ 990K 990H 950 GC 972M XE 938G II 993K 992K 972XE 994F 994K 994H 966G II 972G 972H 972K 972M 972L 988GC 950G 950H 950K 950M 950L 930G 930H 930K 930M 962G II 938G 938F 938H 938K 990 II 938M 918F 966XE 980GC 962M Z 950M Z 966K XE 972G II 966M XE 980C 980F 980H 980G 980L 980K 980M 982M
COMPACT WHEEL LOADER
901C 902C 914 903 902 901 908 902C2 906 903D 903C 910K 910M 914G2 901C2 903C2 914K 914M 914G 918M
TELEHANDLER
TH1055 TH1255 TH0642 TH0842
FORWARDER
584 584HD
ARTICULATED TRUCK
D30D D250E D250B D400E II 725C2 D400E D400D 740 GC 730C 725 740 735C 735B 745 730 735 OEM 735 725C 730C2 D25D D350E D350D D350E II D300E D300B 730 EJECTOR 740C 740B 745C D40D
WHEELED EXCAVATOR
W345C MH M314-07 M320GC M314 M315 M322 M320 M318 M319 M316 M317 M330D M313-07 MH3026 M315GC MH3040
ENGINE - INDUSTRIAL
C15 3512B 3516B
INDUSTRIAL ENGINE
3126B 3516 C-12 C-15 C-10 C-16 3508 G3520 C7 C9 G3520H C32B DG60 C32 C27 C18 C9.3 3176C C175-16 3516B 3406B 3406C 3512E 3512C C9.3B 3196 C-9 C11 C13 C15
QUARRY TRUCK
777E 775B 773E 772G 770G
WHEEL SCRAPER
627G 657G 657E 637K 637E 637G 637D
SPRAY AR
CAT WDS
TRACTOR
784C 776C
GAS ENGINE
G3512H G3512J G3612 G3616 G3608 G3412 G3516J G3516C G3516B G3520B CG137-12 G3520 G3512 G3516 G3508
PUMPER
SPP101 SPF743 SPF343C
UNDERGROUND ART TRUCK
AD45B AD60 AD55 AD63 AD30 AD45 AD22 AD55B
POWER MODULE
XQC1600 OEM POWER XQG400 TR43-C18L PMG3516 XQ2280 C32 C18
SHOVEL LOGGER
345C
LOAD HAUL DUMP
R1600G R1600H R2900 R2900 XE R1700G R3000H R2900G OTHER R1700 R1700 XE
MATERIAL HANDLER
MH3250 MH3022 MH3024 MH3032 MH3040 MH3050 MH3295 M325D L MH
OFF HIGHWAY TRUCK
777G 777E 796 AC 794 AC 773GC 798 AC 785D 789G 789D 772 770 793D 777 775 773 793F 789 785 793 798
LOAD, HAUL, DUMP
R1700K
MOTOR GRADER
120M 2 140K 2 140M 3 140M 2 12M 3 AWD 160M 3 AWD 24M 160K 160M 140M 3 AWD 16H NA 14M-3 24 16 14 18 120M 120K 140M 140K 140G 12M 3 12M 2 140 GC 160M 2 160M 3 18M3 16M 160 16G 14L 150 14M 140 16GC 12M 12K 14M3 120 16M3 120K 2
OEM SOLUTIONS
TR35E44-C9.3BL
ROTARY CUTTER
RC7 RC20
HYDRAULIC SHOVEL
6020 6018 6015 6040 6030 6030 T4 6030 T2 6020B 6015B 6015 FS 6040 FS 6060
TRACK-TYPE TRACTOR
D10 D11 D8 GC D5R LGP D6R II D3C III D3G D4G D5R2 D5N D5G D6N XL D6R D6T D6M D6N D6K D7E D4K2 LGP D6 XE D6N LGP D3K2 LGP D4K2 XL D6T LGP D8 XE D3K2 XL D6R XL D4C III D6K2 XL D6T XW D6T XL D5C III D8GC D5R XL D7R D8T D8R D8N D6K XL D9T D9R D6T XW PAT D6K2 D6R LGP D7E LGP D6R III D6XE D11 XE D9 GC D6K2 LGP D6N OEM D9 D2 D1 D4 D3 D6 D5 D8 D7 D5K2 LGP D10N D10R D10T D11R D11T D7R LGP D6T LGPPAT D6K LGP D10T2 D8R II D6T XL PAT D5K2 XL D7R II
KNUCKLEBOOM LOADER
559C 559D 2384D 2384C 579C 579D 2484D 2484C
MARINE ENGINE
C32 MARINE C18 MARINE C18 C140 3516B 3516C 3516E 3512C 3512E C32B C32 C9.3 C175-16 C280-6 C280-8
MARINE AUXILIARY
3516C 3516B 3512C 3512B C32 C32B
PIPELAYER
587T 587R 578 PL83 PL87 PL72 PL61 583T 583R
EXPANDED MINING PRODUCTS
LD350
LOG LOADR FORST MACH
558
BROOM-ANGLE
BU115 BU118 BA25 BA30 BA18
FRONT SHOVEL
385C
VIBRATORY COMPACTOR
CB-536D
PETROLEUM PACKAGE
TH48-E80 TH48-E70 CX35-P800 3508 CX31-C11I CX31-C9I CX31-C15I TH31-C9I CX31-C13I C18 CX31-C18I CX35-C18I CX31-P600
MOBILE HYD POWER UNIT
329D L 365C L 390F 330D2 330FMHPU 385C L 329E 330 MHPU 349E L HVG 349E 345D 345C 336E HVG 345C L 385C 350MHPU 352FMHPU 323F OEM 336FMHPU TH43-C18 336F 336E 330F
POWER PACKAGE
C7
GENERATOR SET
DE500 G3520 G3516 G3512 G3508 3412C D1500 XQ1140 D500GC C13GENSET DE605GC D400GC DE660GC D300GC C18 GEN SE DE600SGC D550GC 3516C GEN G3516B D600 GC G3516H 3508B C9 D450GC D350GC XQP300 C18 I6 DE450SGC D250GC G3512H G3512K C18 GENERATOR SET DE630 C18 GENSET G3412 DE450GC C15 GENSET 3412 C32 GEN SET CG137-12 DE715GC C18 C15 C13 C32 GENSET C15 I6 DE550GC C18 MARINE GS C9.3 C18 GEN SET C9 GEN SET DG100 C175-16GENSET C27 C32 DG150 C15 GEN SE XQP1100 C175-20 DE500SGC C175-16 G3412C G3520C G3520B G3520E G3520H G3520K 3512C 3512B DE500GC C32B 3516C 3516B 3516E
RECLAIMER MIXER
RM500B RM-300 RM-500
ENGINE
C175-16 C32 MARINE C175-20 G3412 3512E 3512B 3512C G3516J 3516C 3516E C32 INDUSTRIAL C15 C18 C13B C32B C32B INDUSTRIAL G3520 G3412C C27 INDUSTRIAL
LOCOMOTIVE ENGINE
C18 3516C 3516B 3512E C175-16 C175-20 C32 C27 C32B
EJECTOR TRUCK
730C D400E II 740B 730C2 EJ 740 730
COLD PLANER
PM-200 PM-201
ELECTRIC ROPE SHOVEL
7495 HF 7495
COMBAT VEHICLE ENGINE
C13
FOREST PRODUCTS
OTHER
ROAD RECLAIMER
RM600 RM500B RM500
GEN SET ENGINE
3608 3606 G3412C C13GENSET POWER SYS G3520 G3516B C15 GEN SE
ENGINE - MACHINE
C27 C4.4
ROTARY/TRACK DRILLS
MD5150C MD6290 MD5125
SKID STEER LOADER
270XE 250 248 260 270 265 228
OFF-HIGHWAY TRUCK
D10R
TRUCK
773G LRC 793F XQ 775G 775F 793F OEM 775E 777C 777B 777D 777G 777F 775G OEM 785 789 797 770G 795F XQ 793D 793B 793C 793F 772G 773E 773D 773G 797F 773F 797B 773B 772 770 775G LRC 794 AC 793F CMD 772G OEM 789C 789D 789B 770G OEM 785G 773G OEM 785C 785D 785B 795F AC 793F AC MT4400D AC
WHEEL FELLER BUNCHER
573
POWERTRAIN
TR35E44-C9.3B
TRACK-TYPE LOADER
973