Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws8T-2394: M8-1.25 x 90mm Hex Socket Head Bolt
HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws8T-2394: M8-1.25 x 90mm Hex Socket Head Bolt
8T-2394: M8-1.25 x 90mm Hex Socket Head Bolt

HEX SOCKET HEAD CAP SCREW / BOLT

Brand: Cat

Product Images
8T-2394: M8-1.25 x 90mm Hex Socket Head Bolt
8T-2394: M8-1.25 x 90mm Hex Socket Head Bolt

HEX SOCKET HEAD CAP SCREW / BOLT

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 8T-2394

Units of Measure

USMetric
Thread Size (dia x pitch) (mm): M8x1.25
Bolt Length (mm): 90.0
Grip Length (mm): 62.0
Material: STEEL,Alloy Steel
Hand of Thread: RH
Grip Length (in): 2.441
Bolt Type: Socket Head
Thread Size (in): 0
Class or Grade: Iso 898-1 Class 12.9
Bolt Length (in): 3.543
Thread Size (mm): M8
View More
Compatible Models for part number 8T-2394

PAVING COMPACTOR

C13 MARINE MG630

WORK TOOL

2023

INTEGRATED TOOLCARRIER

IT14G

MULTI PROCESSOR

MP365 MP345

SOIL COMPACTOR

CS12 GC CS10 GC CP12 GC CP11 CP13 CS10 CS11 CS12 CP13 GC CS13 CS13 GC CS11 GC

HYDRAULIC SHOVEL

6020B

ELECTRIC ROPE SHOVEL

7495 HF 7495

COMPACT WHEEL LOADER

914G

WHEEL LOADER

972G 972H 972K 924GZ 962H 924HZ 995 992 972G II 924H 924G 966H 966G 966K 966G II

TELEHANDLER

TH3510D TH408D TH330B TH220B TH408 TH3510 TH306D TH357D TH357

CHALLENGER

55 35 45

TRACK FELLER BUNCHER

TK732 1190T 2390 2391 TK1051 TK722 552 2 TK721 TK752 TK751 1190 511 541 2 TK741 2290 522 521 1090 521B 532 2590 522B 541 1290T 1390 551 552 TK711 2491

TILT-ROTATOR

TRS23

EXCAVATOR

214B FT 214B 213B 224B 212B 211B 206B 205B

PULVERIZER

P345 P365 P245 P232

VIBRATORY COMPACTOR

CB-545 CB-544 CS11 GC CS512 GC CC-34 CP11 GC CB-334E CB-34 XW CB-335E CB-32 CB-34 CS10 GC CB-24 CB-22 CP12 GC CB-334E XW

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced