Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareClampsClamps & Clips8T-2603: 31.75mm Internal Diameter Top Slot Clip
HomeHardware, Seals, & ConsumablesHardwareClampsClamps & Clips8T-2603: 31.75mm Internal Diameter Top Slot Clip
8T-2603: 31.75mm Internal Diameter Top Slot Clip

Clip

Brand: Cat

Product Images
8T-2603: 31.75mm Internal Diameter Top Slot Clip
8T-2603: 31.75mm Internal Diameter Top Slot Clip
8T-2603: 31.75mm Internal Diameter Top Slot Clip
8T-2603: 31.75mm Internal Diameter Top Slot Clip
8T-2603: 31.75mm Internal Diameter Top Slot Clip

Clip

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 8T-2603
Material Description: steel clip
Width (mm): 25.0
Notes: Tube or Hose OD: 31.8, Bolt Hole Size: 14.5, Bolt to Tube CL : 88, Mating Part Number: 8T2602, Weld Nut As: 0
Hose Clamp Type: Top
Material: Alloy Zinc,Carbon Steel
Coating: Electroplated Zinc (96 H Salt Spray)
Thickness (mm): 2.5
View More
Compatible Models for part number 8T-2603

TRACK-TYPE TRACTOR

D6H XL D7R D6H XR D11R D7R II D6R XL D7R SERIES D6R D7R XR D6H II D10T D6H D11N D7R LGP

ROTARY DRILL

MD6250 MD6310

RIPPER

11 6

OFF-HIGHWAY TRUCK

D10R

WHEEL SCRAPER

633E

TRUCK

775F 797F 773F 797 797B

PETROLEUM ENGINE

3512E 3512C 3512B

WATER FORDING TRACTOR

D7R II

GAS ENGINE

G3612

BULLDOZER

6S 11U 6 6SU 11SU 6A

WINCH

56 56H

MOTOR GRADER

12M 120M

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced