Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwarePinsOther Pins8T-2925: 32.00mm Long Special Spring Pin
HomeHardware, Seals, & ConsumablesHardwarePinsOther Pins8T-2925: 32.00mm Long Special Spring Pin
8T-2925: 32.00mm Long Special Spring Pin

Inch

Brand: Cat

Product Images
8T-2925: 32.00mm Long Special Spring Pin
8T-2925: 32.00mm Long Special Spring Pin
8T-2925: 32.00mm Long Special Spring Pin
8T-2925: 32.00mm Long Special Spring Pin
8T-2925: 32.00mm Long Special Spring Pin

Inch

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 8T-2925
Material Description: steel spring pin
Notes: Pin Diameter: 8, OAL: 32, Roll Pin End Type 1: Chamfer, Roll Pin End Type 2: Chamfer
Pin Length - B (in): 1 1/4
Pin Diameter - A (in): 5/16
Material: Carbon Steel,Low Alloy Steel
Pin Type: Spring Pins/roll Pins
View More
Compatible Models for part number 8T-2925

PUMPER

SPF343C

UNDERGROUND ART TRUCK

AE40 AD45B AD55 AE40 II AD45 AD40

INTEGRATED TOOLCARRIER

IT62G II IT62G IT62H IT18F IT38G II IT24F IT12B IT14F IT38H IT38G IT14B IT38F IT28G IT28F

SITE PREP TRACTOR

586C 2864C

OFF HIGHWAY TRUCK

793D 773 785D 789D

MOTOR GRADER

140 GC

TRACK-TYPE TRACTOR

D6R

WHEEL SKIDDER

525 515 545 518C 555D 535D 535C 535B 545D 545C 525D 525C 525B

KNUCKLEBOOM LOADER

2484D 2384D

EXCAVATOR

E300 E300B EL240B EL240C E240C E240B EL300 EL300B

MOBILE HYD POWER UNIT

349E L HVG TH43-C18 336E HVG

PETROLEUM PACKAGE

TH48-E80 TH48-E70

WHEEL TRACTOR

633E II 651E 631E 631G 623G 623F 657E 621F 657G 621G 627G 627E 627F 637G 637E

PETROLEUM ENGINE

3512C 3512B

PETROLEUM TRANSMISSION

TH48-E80

SOIL COMPACTOR

815F II 815K 815 815F

EJECTOR TRUCK

740 D400E II

WHEEL DOZER

814F II 814K 814F 814

LANDFILL COMPACTOR

816F II 816K 816 816F

COMPACT WHEEL LOADER

910F 910E 930 926 904H 904B

TELEHANDLER

TH337C TH360B TH336C TL943C TH330B TH407C TH220B TH350B TH414C TH406C TH340B TH514C TH417C

WHEEL LOADER

962 918F 928H 928G 960F 972G 966 972H 972K 972M 972 972L 966 GC 972 XE 966 XE 966XE 950G II 928HZ 950G 962H 950F 962G 950H 950K 962L 962K 950M 950L 962M 926 924 930 966F 966H 966G 930G 966L 930H 966K 930K 966M 930M 950 966F II 962M Z 950M Z 950GC 814K 924GZ 966K XE 924HZ 950 GC 972G II 972M XE 938G II 966M XE 924F 936F 924H 924G 924K 962G II 972XE 928F 938G 938F 938H 926M 970F 966G II 950F II

WIDE BODY TRUCK

707

ENGINE - MACHINE

C4.4

INDUSTRIAL TRACTOR

HA771 HA871 TK381 TK371

ARTICULATED TRUCK

740 D400E II 735 OEM 735

DELIMBER

DLK426 PRE426

WHEEL SCRAPER

621F 623F 623E 627F 627E

QUARRY TRUCK

775D 773E 771D

TRUCK

793D 793C 69D 773E 773D 785C 785D 785B 775E 775D 789C 789D 789B 777D 772 770 769D

WHEEL FELLER BUNCHER

2570C 2570D 543 533 2470C HA770 TK370 573C 573D TK380 HA870 563C 563D 2670C 553C 2670D

SPRAY AR

CAT WDS

TRACTOR

776D 776C 784C

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced