Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws8T-2947: M6-1 x 45mm Hex Head Bolt
HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws8T-2947: M6-1 x 45mm Hex Head Bolt
8T-2947: M6-1 x 45mm Hex Head Bolt

Metric

Brand: Cat

Product Images
8T-2947: M6-1 x 45mm Hex Head Bolt
8T-2947: M6-1 x 45mm Hex Head Bolt
8T-2947: M6-1 x 45mm Hex Head Bolt
8T-2947: M6-1 x 45mm Hex Head Bolt
8T-2947: M6-1 x 45mm Hex Head Bolt

Metric

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 8T-2947

Units of Measure

USMetric
Bolt Length (in): 1.772
Thread Size (dia x pitch) (mm): M6x1
Bolt Length (mm): 45.0
Bolt Type: Hex Head
Coating: Zinc
Grip Length (in): 0.118
Material: STEEL,Carbon Steel,Low Alloy Steel,Alloy Zinc
Grip Length (mm): 3.0
Hand of Thread: RH
Thread Size (in): 0
Class or Grade: Iso 898-1 Class 10.9
Thread Size (mm): M6
Locking Feature: None
View More
Compatible Models for part number 8T-2947

GENERATOR

SR5

UNDERGROUND ART TRUCK

AD45B AD55B AD55 AD30

TRUCK ENGINE

3176

GENERATOR SET

G3516 G3512 G3516B C27 C32 C32 GEN SET 3516 3512 3512C 3512B 3516B

INTEGRATED TOOLCARRIER

IT62H IT12B IT14B IT28B

RECLAIMER MIXER

RM-300

LOAD HAUL DUMP

R1700G R1300G R1300

MOTOR GRADER

120M 120M 2 16M 140M 14M 12M 24M 12M 2 160M 140M 2 160M 2

COMPACT WHEEL LOADER

910F 910E

WHEEL LOADER

972H 950G II 962H 950F 950H 916 980G II 926 936 966F 966H 980F II 972G II 936E 936F 962G II 980F 980H 926E 926M 966G II

WHEEL SKIDDER

525 515 545 535B 525B

TRACK-TYPE TRACTOR

D6T LGP D6T XW D6T XL D5N D6N

GEN SET ENGINE

3116 3114

MINI HYD EXCAVATOR

307B 307-A 302.7D

ASPHALT PAVER

AP-655C BG-2455D AP-1000D BG-260D AP-1055D BG-2255C

TRACK FELLER BUNCHER

TK732 2390 2391 TK722 TK721 TK752 TK751 1190 511 TK741 2290 522 521 2590 1390 2491 1190T 1090 532 541 1290T 551 552 TK711

OFF-HIGHWAY TRUCK

D10R

TRUCK

773F 775F 777F

BROOM-ANGLE

BA30

FRONT SHOVEL

5080 385C 5090B

EXCAVATOR

316F L 330 L 345B II 320-A L 325B L 312F 320-A S 320-A N 312B 336F 375-A L 325-A 320D2 322B LN 335F 318B N 322N 325 LN 322-A LN 312-A 330D2 350-A 385C FS 330B L 330B LN 345B 312B L 307 349F L 325B LN 385C L 326D2 330 LN 352F-VG 323D2 L 325 L 365C L MH 326F L 320F L 350-A L 326F 317B L 313F 322-A L 322-A N 349F 325F 352F 340F 322B L 345B L 330-A L 325-A LN 317-A 325F LCR 336F L 318F L 325-A L 322 LN 318B 320-A 313F L 322 L 330D2 L 323D2 330F L 317-A N 326D2 L 385B 385C 330-A 317B LN 317 N 320N 335F LCR 315-A 320B 315B L 375-A 320B S 330-A LN 320B N 330F 320B L 365B II 320D2 L 323F L 320 L 365B L 365C 365B

MOBILE HYD POWER UNIT

336FMHPU 352FMHPU 330D2 330FMHPU

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced