Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws8T-3283: M5-0.8 x 45mm Hex Socket Head Bolt
HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws8T-3283: M5-0.8 x 45mm Hex Socket Head Bolt
8T-3283: M5-0.8 x 45mm Hex Socket Head Bolt

Metric

Brand: Cat

Product Images
8T-3283: M5-0.8 x 45mm Hex Socket Head Bolt
8T-3283: M5-0.8 x 45mm Hex Socket Head Bolt
8T-3283: M5-0.8 x 45mm Hex Socket Head Bolt
8T-3283: M5-0.8 x 45mm Hex Socket Head Bolt
8T-3283: M5-0.8 x 45mm Hex Socket Head Bolt

Metric

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 8T-3283

Units of Measure

USMetric
Hand of Thread: RH
Material: Alloy Steel
Thread Size (dia x pitch) (mm): M5x0.8
Grip Length (in): 0.906
Bolt Type: Socket Head
Thread Size (in): 0
Class or Grade: Iso 898-1 Class 12.9
Bolt Length (in): 1.772
Thread Size (mm): M5
Grip Length (mm): 23.0
Bolt Length (mm): 45.0
View More
Compatible Models for part number 8T-3283

GENERATOR SET

C6.6 C9 C4.4 C7.1

RECLAIMER MIXER

RM-350B

PETROLEUM ENGINE

C15 C13 C18 C11 C9

BACKHOE LOADER

442D 442E 434E 432E 444E

COLD PLANER

PM-465

HYDRAULIC SHOVEL

6060 6040

TELEHANDLER

TH62 TH63 TH330B TH560B TH350B TH580B TH220B TH210 TH340B TH360B TH82 TH83 TH355B TH460B TH215

ASPHALT COMPACTOR

CB16 CB15 CB13

ROAD RECLAIMER

RM-350B

TRACK-TYPE TRACTOR

D6K2 XL D6K2 D6K2 LGP D6K

ASPHALT PAVER

AP-655C AP500F AP-655D AP1055 BG-2455D BG655D BG1000E AP-1055F AP-1055D AP-1055E AP-500E AP655 AP655F BG600D BG-260D BG555E BG1055E AP-1000E AP-1000D AP-1000F AP655F L AP-555E AP600 AP600F AP555F AP-600D BG500E AP1000 AP-255E

MINI HYD EXCAVATOR

303

MARINE ENGINE

C4.4

INDUSTRIAL ENGINE

C9 C18 C11 C13 C15 C9.3

COMPACTOR

CB13 CB15 CB16

EXCAVATOR

214B FT 206B 214B 212B

VIBRATORY COMPACTOR

CS-431C CS-531 CP-433C CP-533C CS-533C CS-433C CS-563C CP-563C CS-531C

SHOVEL

6040

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced