Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsRectangular Seals & Rings8T-3298: 51.70mm Internal Diameter Rectangular Seal
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsRectangular Seals & Rings8T-3298: 51.70mm Internal Diameter Rectangular Seal
8T-3298: 51.70mm Internal Diameter Rectangular Seal

Rectangular Seal

Brand: Cat

Product Images
8T-3298: 51.70mm Internal Diameter Rectangular Seal
8T-3298: 51.70mm Internal Diameter Rectangular Seal
8T-3298: 51.70mm Internal Diameter Rectangular Seal
8T-3298: 51.70mm Internal Diameter Rectangular Seal
8T-3298: 51.70mm Internal Diameter Rectangular Seal

Rectangular Seal

Brand: Cat

DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 8T-3298

Units of Measure

USMetric
Axial Thickness (mm): 5.0
Material Description: NBR is a versatile material with good abrasion and cut resistance. It works well in Air, Engine Oil, Diesel Fuel, Coolant/Urea, Hydraulic Oil and Automatic Transmission Fluid applications. Do not use with Biodiesel.
Cross Section Width (in): 0.18
Notes: Dimensions and Material Descriptions provided for reference only. Color may differ from image.
Cross Section Height (mm): 3.1
Cross Section Width (mm): 4.5
Material: NBR - Nitrile,Nitrile / NBR / HNBR / XNBR Rubber
Inside Diameter (mm): 58.0
Inside Diameter (in): 2.28
Radial Thickness (mm): 3.0
Cross Section Height (in): 0.12
View More
Compatible Models for part number 8T-3298

INTEGRATED TOOLCARRIER

IT62G IT62H IT24F IT38H IT38G IT38F IT28F IT62G II IT18F IT38G II

WHEEL TRACTOR-SCRAPER

627 623 621 627K LRC 632 623K LRC 623K 621K 627K 657

WHEEL HARVESTER

550B 560B 570B 580B 550 570 580

TRACK SKIDDER

517

WHEEL SKIDDER

535B 525B 525 515 545

ROTARY DRILL

MD6310 MD6200 MD6250 MD6380

TRACK FELLER BUNCHER

2390 2391 1190 2290 2590 1390 2491 TK711 TK732 TK1051 TK722 552 2 TK721 TK752 TK751 511 541 2 TK741 522 521 1190T 521B 532 522B 541 1290T 551 552

UNDERGROUND ARTICULATED TRUCK

AD22

OEM MOB HYD PWR UNIT

336MHPU

FORESTRY PRODUCTS

538 548 558 568 FM528 FM528 LL

WATER FORDING TRACTOR

D7R II

EXCAVATOR

311D LRR 316F L 330 L 349D L 320-A L 215B 312E FM538 312F 320-A S 215C 320-A N 215D 336D 324D 336E 312D 336F 375-A L 315D L 325-A 333 GC 320D2 320D3 336D2 L 314D CR 326D L FM548 335F 323F 336F XE 374F L 323D 322N 322-A LN 349E L 330D2 225B 225D 3101 352F XE VG 336 MHPU 320D2 GC 349F L 219D 320D2 FM 330-A L 316F 330 LN 352F-VG 326F L 336D L 323F OEM 312D2 L 336F L XE 323E LN 350-A L 229D FM558 OTHER 326F 538 349D FM568 324D L 313F 330GC 336E L 320 GC 349E 336E H 349F 313D 325F 312D2 352F 312D L 340F 330-A L 329D LN 314D LCR 231D 336F LN XE 323F LN 318D2 L 336F L 374F 312E L 330 GC 325-A L 323D3 336D2 GC 323D L 313F L 322 L 330D2 L 323D2 326D2 L 345D L 320N 336F LNXE 313F GC 320D 320E 235B 323GC 235C 235D 323E L 336F LN 329E LN 323E SA 320E LN 330F 245D 245B 390F L 323F L 320 L 336D2 L XE 336E LN 336E LH 349F LXE 325-A FM L 336D2 LXE 323F SA MH3295 340D2 L 312F GC 313D2 GC 390F 320D L 325 LN 350-A MH3040 319D LN 340MHPU 340F L UHD 349E L VG 326 GC 349 GC 320E L 326D2 349D2 319D L 323D2 L 325 L 336D2 318D L 320F L 313D2 326GC 320D FM 313D2 LGP 330F LN 350 OEM 322-A L 322-A N 352 UHD 312D2 GC 318E L 340 229 349 225 325-A LN 336 GC 345 328D LCR 329D L 340F L LRE 349D2 L 352 350 325F LCR 355 318F L 320 326 325 323 329E L 318F 322 LN 320-A 330 219 335 336 333 311F LRR 329D 330F L 330-A 329F L 336D2 XE 335F LCR 323 GC 395 313F LGC 321D LCR 375-A 330-A LN 316E L 245 329D2 L 320D2 L 324D LN 374 329D2 326F LN 345 GC

WHEEL TRACTOR

621K OEM 623H 657G 621H 627H

HEX BASED SPL SOLUTION

320E 330F OEM 352F OEM

TRACK LOADER

963 973 953 973C 973D 973K 963D 963K 953D 953K

SOIL COMPACTOR

825 815 825H 825G 825K 825C 815F II 815K 815B 815F 825G II

WHEEL DOZER

854G 854K 844H 844K 834 844 834G 834H 834B 834K 854 814B 824H 824G 824C 824K 814F II 814K 814F 824 824G II

LANDFILL COMPACTOR

836 826 826G II 816F II 816K 836H 836G 836K 826C 826G 826H 826K 816B 816F

WHEEL LOADER

960F 972G 972H 972K 988 XE 988GC 950B 950E 950G 962H 950F 962G 986H 950H 950K 986K 962K 988B 988G 988H 988F 988K 966D 966F 966E 966H 966G 966K 814K 924F 962G II 928F 938G 938F 938H 990 II 918F 988F II 986 980 982 950G II 980GC 988 995 994 990 993 992 980G II 988K XE 980F II 966F II 980K HLG 950B/950E 966K XE 990K 990H 972G II 938G II 993K 992D 980C 980F 980H 980G 992G 980L 980K 992K 980M 994F 994D 970F 994K 994H 966G II 982M 950F II

FORWARDER

554 574

INDUSTRIAL TRACTOR

HA771 HA871 TK381 TK371

ARTICULATED TRUCK

725C 730C2 D250E II D250E D350E II D400E II D300E II D300E 725C2 740C 740B 740 GC 730C 745C 725 740 735C 735B 745 730 735 OEM 735

WHEELED EXCAVATOR

MH3040

INDUSTRIAL ENGINE

C9.3B

QUARRY TRUCK

777E 775D 775B 773E 771D 771C

WHEEL SCRAPER

657G

LOGGER

227

TRACTOR

772B 784C 784B 776D 776C 776B 768C

BULLDOZER

6 9SU 8SU 7SU 6SU 8U 9U 5A 5P 5S 6A 6S 7A 7S 7U 8A

UNDERGROUND ART TRUCK

AD22 AE40 AE40 II AD45B AD55B AD60 AD55 AD63 AD30 AD45 AD40

POWER MODULE

TR43 TR43-C18L TR43-E44

LOAD HAUL DUMP

R1600G R1600H R1700G R3000H R1700 II R2900G R1300 R1600 R1700 R2900 R1300G R2900 XE R1700 XE R1300G II

OFF HIGHWAY TRUCK

789G 777G 777E 777 773 793F 798 AC 785D 789 785 793

MATERIAL HANDLER

MH3250 MH3260 MH3032 MH3040 MH3050 MH3295

OEM SOLUTIONS

3412C

MOTOR GRADER

24H 24M

WINCH

57H 56H 55 59N 59L 58L

ROTARY CUTTER

RC20

HYDRAULIC SHOVEL

6015 6015B

TRACK-TYPE TRACTOR

D6R III D6G2 LGP D6H II D6XE D8 GC D5R LGP D6R II D7R SERIES D6K2 LGP D5R2 D6F SR D6N OEM D5M D5N D5H D6N XL D6R D6T D6M D6N D6K D6E D6G D6H D7E D6G SR D6 D5 D8 D7 D6 XE D6N LGP D10N D11N D11R D7R XR D6H XL D6H XR D6T LGP D6GC D7R LGP D6T LGPPAT D6R XL D6K2 XL D6T XW D5H XL D6T XL D8GC D5R XL D6K LGP D7R D7H D8T D8R D8N D6R STD D6K XL D8R II D9N D6T XL PAT D6T XW PAT D6G2 XL D6K2 D7R II D6R LGP D7E LGP

KNUCKLEBOOM LOADER

579D 2484D 559D 2384D 539

PIPELAYER

572R II 578 561N 561M 572R PL83 PL87 PL72 PL61

STABILIZER MIXER

SM-350

MINING EXCAVATOR

5230B 5110B 5130 5230 5130B

FRONT SHOVEL

235C 5080

VIBRATORY COMPACTOR

CB-536D

ENGINE - GENERATOR SET

3508B

PETROLEUM PACKAGE

CX35-P800 TH31-E61 TH35-C15I CX31-C15I TH35-E81 CX31-P600-

MOBILE HYD POWER UNIT

329D L 350MHPU 352FMHPU 323F OEM 390F 330D2 330FMHPU 336FMHPU 329E 340D2 L 336D L 330 MHPU 349E TH43-C18 336F 336E 330F 349D2

GENERATOR SET

3508 3512 3508B 3512B

RECLAIMER MIXER

RM-350B RM-350

EJECTOR TRUCK

730C 740B D400E II 730C2 EJ 740 730

FOREST PRODUCTS

OTHER

ROAD RECLAIMER

RM-350B

RIPPER

D5 7 6 5 9 8

OFF-HIGHWAY TRUCK

D10R

WHEEL FELLER BUNCHER

HA770 TK370 TK380 HA870 543 533

TRUCK

773G LRC 793F XQ 793F CMD 775G 775F 793F OEM 775E 775D 789C 789D 777C 777B 789B 777D 777G 777F 775G OEM 769D 769C 785 789 793 797 795F XQ 793D 793B 793C 793F 69D 773E 785G 773D 773G 773F 773G OEM 785C 785D 773B 785B 795F AC 793F AC 772 770 775G LRC

POWERTRAIN

TR43E44-C13BL TR43M44-C13B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced