Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws8T-3653: M14-2 x 80mm Hex Head Bolt
HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws8T-3653: M14-2 x 80mm Hex Head Bolt
8T-3653: M14-2 x 80mm Hex Head Bolt

Cat® Hex Head Bolt

Brand: Cat

Product Images
8T-3653: M14-2 x 80mm Hex Head Bolt

Cat® Hex Head Bolt

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 8T-3653

Units of Measure

USMetric
Bolt Length (in): 3.15
Thread Size (dia x pitch) (mm): M14x2
Bolt Length (mm): 80.0
Bolt Type: Hex Head
Coating: Zinc Flake
Grip Length (in): 1.811
Grip Length (mm): 46.0
Material: Steel,Low Alloy Steel,Alloy Zinc,Carbon Steel
Hand of Thread: RH
Thread Size (in): 0
Class or Grade: Iso 898-1 Class 10.9
Thread Size (mm): M14
Locking Feature: None
View More
Compatible Models for part number 8T-3653

GENERATOR SET

3512B 3516E

INTEGRATED TOOLCARRIER

IT62G II IT62G IT62H IT38G II IT38G IT28G

WHEEL HARVESTER

580B 550 570 570B 580

TRACK LOADER

963B 963C 953C

LOAD HAUL DUMP

OTHER

MATERIAL HANDLER

MH3040

MOTOR GRADER

24M 12K 160K 120K 135H NA 120H ES 160 140K 120H NA 140K 2 140 120K 2

WHEEL LOADER

928G 950G II 950G 962H 962G 950H 938G II 962G II 938G

HYDRAULIC SHOVEL

6060

INDUSTRIAL TRACTOR

TK381 TK371

WHEELED EXCAVATOR

M314 M315 M315GC MH3040

FORESTRY PRODUCTS

548 558 FM528 LL FM528 538

LOG LOADR FORST MACH

558

EXCAVATOR

313 GX 320C L 322B L 316 GC 328D LCR 313 GC 325B L 329D L FM538 320D LN 324D FM 324D 324E 320E LRR 316 GX 325F LCR 333 GC 320D2 320C FM 326D L 324E L FM548 335F 323F 323D 320 320D L 326 330D2 320D FM RR 330 GC 325 318 GC 323 318C 329E L 315 GC 325C L 319 323D SA 320D RR MH3040 322B 322C 330 319D LN 323D L 322 L 330D2 L 335 323D LN 333 323D2 324E LN 329D 330F L 329E 326D2 L 321C 326 GC 320E L 548 320D2 GC 325D FM 329F L 320D2 FM 335F LCR 325D L 320B 320C 320D 320E 323 GC 323GC 320D GC 326D2 319D L 323E L 312 GX 317 315 323D2 L 313 320D LRR 329E LN 312 GC 321D LCR 326F L 320B FM LL 320F L 320B N 330F 320B L 320B LU 326GC 329D2 L FM558 320D FM OTHER 320B LL 326F 320D2 L 322-A 329D2 323F L 538 317 GC 325B 330F LN 324D L 322-A L 330GC 320 GC 325C 326F LN 325D 320E RR 320B U 325F

VIBRATORY COMPACTOR

CB-535B

MOBILE HYD POWER UNIT

329D L 329E 330 MHPU 325D L

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced