Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws8T-4944: M16-2 x 40mm Hex Socket Head Bolt
HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws8T-4944: M16-2 x 40mm Hex Socket Head Bolt
8T-4944: M16-2 x 40mm Hex Socket Head Bolt

Metric

Brand: Cat

Product Images
8T-4944: M16-2 x 40mm Hex Socket Head Bolt
8T-4944: M16-2 x 40mm Hex Socket Head Bolt

Metric

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 8T-4944

Units of Measure

USMetric
Material: STEEL,Alloy Steel
Thread Size (dia x pitch) (mm): M16x2
Bolt Length (mm): 40.0
Grip Length (mm): 6.0
Hand of Thread: RH
Grip Length (in): 0.236
Bolt Type: Socket Head
Thread Size (in): 0
Bolt Length (in): 1.575
Class or Grade: Iso 898-1 Class 12.9
Thread Size (mm): M16
View More
Compatible Models for part number 8T-4944

WHEEL TRACTOR-SCRAPER

631 657 651

WHEEL HARVESTER

550B 560B 570B 580B 550 570 580

MULTI PROCESSOR JAWS

VT60 VT40

CRUSHER

P360

SHEAR-MECHANICAL

S128 VPS-45

WHEEL SKIDDER

525 515

ASPHALT COMPACTOR

CB22B CB16 CB15 CB13 CB2.5 GC CB2.7 GC CC2.7 GC

ROTARY DRILL

MD6310 MD6380

TRACK FELLER BUNCHER

2390 2391 1190 2290 2590 1390 2491 TK711 TK732 TK1051 TK722 552 2 TK721 TK752 TK751 511 541 2 TK741 522 521 1190T 521B 532 522B 541 1290T 551 552

FORESTRY PRODUCTS

568

HARVESTER HEAD

SAT323 SAT318 SAT318T

PULVERIZER

P345 P365 P245 P232

EXCAVATOR

311D LRR 316F L 330 L 345B II 349D L 320-A L 325B L 312E 312F 320-A S 320-A N 336D 312C 324D 312D 324E 320D3 GC 375-A L 315D L 325-A 320D2 336D2 L 322B LN 314D CR 326D L 335F 323F 311B 311C 323D E300B 322N 322-A LN 312-A 349E L 330D2 325C L 322B 322C 323D LN 385C FS 324E LN 352F XE VG 330B LN 321C 330D FM 345B 345C 321B 345D 548 320D2 GC 311-A 349F L 385C L 320D2 FM 325D L 330-A L 316F EL300 352F-VG 317 313 320GX 320D LRR 365C L MH 315C 326F L 336D L 374D L 323F OEM 312D2 L 312C L 323E LN 350-A L 229D 314E CR 314C 326F 322-A 320 GX 538 325B 349D FM568 324D L 350 L 313F 330GC 320 GC 325C 349E 325D 349F 313D 320E RR 325F 312D2 352F 312D L 322B L 345B L 324D FM LL 330-A L 329D LN 314D LCR 317-A 231D 320E LRR 323F LN M325D MH 318D2 L 324E L E140 312E L 345C L 330 GC 318 GC 325-A L 323D SA 320D RR 323D S 323D L 313F L 322 L 330D2 L 323D2 317-A N 326D2 L 314F CR 385B E120 E240 385C EL240 345D L 320N 315-A 320B 320C 320D 320E 314E LCR 365C L 323E L 329E LN 320B FM LL 323E SA 320E LN 320B S E180 320B N 330F 320B L 345B II MH 330B 330D 323F L 320 L 317 GC 365B L M325D L MH 365C 320B U 365B 320C L 349F LXE 325D FM LL 325-A FM L 323F SA 320D LN E300 EL180 312F GC 313D2 GC 390D 318B N 320D L 325 LN 320D FM RR 350-A MH3040 390D L 336D LN 319D LN 325C FM 349E L VG EL240B EL240C 330B L 326 GC 320E L 325D FM 325B LN E240C E110 E240B 320D GC 326D2 349D2 319D L 315-A L 323D2 L 325 L 336D2 318D L 320F L 568 FM 313D2 320B LU 326GC 320D FM E450 320B LL 313D2 LGP 330F LN 330D L 322-A L E120B 322-A N 352 UHD 312D2 GC 318E L 340 349 325-A LN 330D MH 328D LCR 329D L E70 324D FM 349D2 L E70B 352 350 325F LCR 355 319D 330D LN 320C FM 319C 568 FM LL 318F L 320 321 326 206 325 323 318C 329E L 322 LN 319 318B 345D L VG 320-A 330 335 212 333 311F LRR 329D 330F L 329E EL200B 330-A 323 GX 318D2 317 N 329F L 335F LCR E200B 325D MH 313F LGC 385C L MH 321D LCR 375-A 316E L 315F LCR 365B II 329D2 L EL300B 322C FM 320D2 L 324D LN 329D2 345C MH 326F LN

SHOVEL

6040

PAVING COMPACTOR

CB2.7 CB2.5 CC2.7 CB-22B

WHEEL TRACTOR

631K 651

WORK TOOL

2023

MULTI PROCESSOR

MP40 MP20 MP365 MP345 MP15 MP332 VT60 VT30 VT40

HEX BASED SPL SOLUTION

320E 330F OEM 352F OEM

BACKHOE LOADER

432

WHEEL DOZER

854G 854K 844H 834 844 834K 854

LANDFILL COMPACTOR

836 836K

WHEEL LOADER

930K 930M 924K 938K 990 II 938M 995 994 993 990H 993K 992G 992K 994F 994D 994H

FORWARDER

574B 554 574

ARTICULATED TRUCK

725C 730C2 725C2 730 EJECTOR 740C 740B 740 GC 730C 745C 725 740 735C 735B 745 730 735 OEM 735

UTILITY COMPACTOR

CB4.4 CB4.0 CB2.5 GC CB2.7 CB2.5 CB2.9 CC2.6 CC2.7 CC2.7 GC CB2.7 GC

WHEELED EXCAVATOR

M320F M330D W330B M325C MH MH3026 W345C MH MH3024 M318C MH3040 M322F M322C W345B II M318C MH M315C M316C M313C M325B

INDUSTRIAL ENGINE

C4.4

LOGGER

322C

PUMPER

SPF743

UNDERCARRIAGE

OEMS

SHOVEL LOGGER

345C

POWER MODULE

OEM POWER

FELLING HEAD

SAT630 SAT420

LOAD HAUL DUMP

R3000H R2900G R2900 R2900 XE

OFF HIGHWAY TRUCK

777G 777E 796 AC 794 AC 793D 777 793F 798 AC 793 798

MATERIAL HANDLER

M325D MH MH3260 MH3022 MH3024 MH3037 MH3032 MH3040 M325D L MH

ROTARY CUTTER

RC10

HYDRAULIC SHOVEL

6020 6015 6040 6030 6015B 6020B 6060

TRACK-TYPE TRACTOR

D9T

HAMMER

H195 H110GC

MINING EXCAVATOR

5230B 5110B 5130 5230 5130B

EXPANDED MINING PRODUCTS

LD350

FRONT SHOVEL

385C 5080 5090B

SHEAR-DEMOLITION/SCRAP

VHS-70 VHS-60 VHS-40 VHS-30 VHS-60/4 VHS-60/3 S385C S385B VHS-70/3 VHS-70/4 S390 S365 S325 S320 S365B S365C

VIBRATORY COMPACTOR

CS-323C CS-44 CS-433E CS-433C CP-433C CP-433E CS-423E CP-323C CB-545 CB-544 CB-66B CB-534C CB-534B CB-534D CP-44 CB-64B CB-634 CB-536D CC4.0 CB-634C CB-634D CB4.0 CB4.4 CB-64 CC-34 CB-54 CC-24 CB-564D CD-54 CB-68B CB-34 XW CB-32 CB-34 CB-24 CB-22

MOBILE HYD POWER UNIT

330D L 329D L 385C 365C L 352FMHPU 330D2 349D L 330FMHPU 385C L 329E 340D2 L 336D L 330 MHPU 349E L HVG 325D L 325C 349E 325D 336D 336E 345D 345C 330F 330D 324D LN 349D2 345C L

GENERATOR SET

3508 3512 3512B

RECLAIMER MIXER

RM400 RM-300 RM-500

EJECTOR TRUCK

730C 740B 730C2 EJ 740 730

COLD PLANER

PM312 PM313 PM310

FOREST PRODUCTS

OTHER

MULTI PROCESSOR JAW

MP40 MP20

ROAD RECLAIMER

RM400

TRUCK

793F XQ 794 AC 793F CMD 793F OEM 777G 797 795F XQ 793D 793C 793F 797F 797B 795F AC

COMPACTOR

CB-34B XW CB-24B CB-36B CB-22B CB-34B CC-24B CB-32B CC-34B CB13 CB15 CB16

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced