Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws8T-5093: M8-1.25 x 25mm Hex Head Bolt
HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws8T-5093: M8-1.25 x 25mm Hex Head Bolt
8T-5093: M8-1.25 x 25mm Hex Head Bolt

Metric, Coarse Thread UNC

Brand: Cat

Product Images
8T-5093: M8-1.25 x 25mm Hex Head Bolt
8T-5093: M8-1.25 x 25mm Hex Head Bolt
8T-5093: M8-1.25 x 25mm Hex Head Bolt
8T-5093: M8-1.25 x 25mm Hex Head Bolt
8T-5093: M8-1.25 x 25mm Hex Head Bolt

Metric, Coarse Thread UNC

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 8T-5093

Units of Measure

USMetric
Bolt Length (in): 0.984
Bolt Length (mm): 25.0
Bolt Type: Hex Head
Coating: Zinc Flake-black
Grip Length (in): 0.148
Grip Length (mm): 3.75
Hand of Thread: RH
Material: Alloy Zinc,Nylon, 6, 6/12, 6/6 Plastic,Carbon Steel,Low Alloy Steel
Thread Size (in): 0
Class or Grade: Iso 898-1 Class 10.9
Thread Size (mm): M8
Locking Feature: Nylon Patch
Thread Size (dia x pitch) (mm): M8x1.25
View More
Compatible Models for part number 8T-5093

TRUCK ENGINE

C11 C13

POWER MODULE

XQC1200

INTEGRATED TOOLCARRIER

IT18F IT38G II IT14G2 IT38G IT14G IT38F IT28G IT28F

LOAD HAUL DUMP

R2900 XE R1700 XE

MOTOR GRADER

12M 3 AWD 120M 2 160 16H 150 160M 3 AWD 140 14H 12M 3 12M 2 140M 3 AWD 140M 3 140M 2 160M 2 160M 3

ASPHALT COMPACTOR

CB7 CB10

TRACK-TYPE TRACTOR

D6T LGP D6XE D6T LGPPAT D6T XW D6T XL D7E D6 D9R D6T XL PAT D6T XW PAT D6 XE D7E LGP

WHEEL SKIDDER

525 515 518C 555D 535D 545D 525D

MINI HYD EXCAVATOR

304SR

ASPHALT PAVER

AP1055 AP655 AP-1000F AP600 AP-1055F AP655F AP655F L AP600F AP1000

PIPELAYER

583T PL83 PL87 PL72

EXCAVATOR

320D L 320D

VIBRATORY COMPACTOR

CS78B CS-44B CS-56B CS-68B CS54B CS7 CS-54B CS-66B CS-78B CS-79B CP12 CS-64B CS-76B CP74B CP-54B CP7 CS68B CS56B CS-74B CS44B CS79B CP-56B CP-68B CP-44B CP54B CP-74B CP76B CS74B CS12 CS14 CP68B CP44B CP56B

MULTI TERRAIN LOADER

277C 297C 287C

COMPACT TRACK LOADER

285XE 289C 299C 275 285 279C 275XE

TRACK LOADER

963 953 973D 963D 963K 953D 953K

PETROLEUM TRANSMISSION

CX38-P892 CX38-P800

SOIL COMPACTOR

CP44B CP68B CP56B 815F II 815K 815 CP11 CP12 815F CP14 CP16 CP17 CS20 CS64B CS76B CS11 CS12 CS13 CS14 CS16 CS17 CS19 CS74B CP7 CS44B CS56B CS68B CS66B CS78B CS54B CP74B

EJECTOR TRUCK

740

BACKHOE LOADER

420XE 427F2 414E 438C 426C 438D 416F2 415 416 420F2 428F2 424D 426 428 436C 424 420 432F2 446D 422F 434E 422E 434F 420D 432E 444F 420E 432F 432D 444E 430F2 415F2 420F 442D 430D 442E 430E 430F 438 434 436 430 432 444F2 426 F2 444 440 450E 450F 450 422F2 416E 428F 416F 416C 428D 416D 428E 428C 434F2

COLD PLANER

PM-201

WHEEL DOZER

814F II 814K 814F 814

LANDFILL COMPACTOR

816F II 816K 816 816F

COMPACT WHEEL LOADER

930 938 926 914G 914G2

WHEEL LOADER

962 982XE 928H 928G 966 988 XE 972M 972 972L 972 XE 966 XE 966XE 980 982 928HZ 962L 950M 950L 962M 980XE 988K XE 926 924 930 938 930G 966L 930H 930K 966M 930M 950 982 XE 980 XE 966F II 962M Z 950M Z 924GZ 924HZ 972M XE 938G II 966M XE 936F 924H 924G 924K 980L 972XE 980M 928F 938G 938F 938K 938M 926M 970F 982M

TELEHANDLER

TH3510D TH314D TH337C TH357D TH357 TH336C TH408D TH407C TH408 TH3510 TH306D TH414C TH406C TH417D TH417C

TRANSMISSION

CX38-P892

ARTICULATED TRUCK

740C 740 GC 745C 735C 745

SKID STEER LOADER

270XE 232 272C 270 262C 216 256C 246C

INDUSTRIAL LOADER

415F2 IL

ENGINE - INDUSTRIAL

G3512

INDUSTRIAL ENGINE

C4.4

ASPHALT SCREED

SE60 VT XW SE60VT XW SE60 V XW

TRUCK

793 793D 793B 793C

COMPACTOR

CCS7 CCS9

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced