Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws8T-6384: M16-2 x 170mm Hex Head Bolt
HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws8T-6384: M16-2 x 170mm Hex Head Bolt
8T-6384: M16-2 x 170mm Hex Head Bolt

Hex Head Bolt

Brand: Cat

Product Images
8T-6384: M16-2 x 170mm Hex Head Bolt

Hex Head Bolt

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 8T-6384

Units of Measure

USMetric
Bolt Length (in): 6.693
Thread Size (dia x pitch) (mm): M16x2
Bolt Length (mm): 170.0
Bolt Type: Hex Head
Coating: Zinc Flake
Grip Length (in): 4.961
Material: STEEL,Low Alloy Steel,Alloy Zinc,Carbon Steel
Grip Length (mm): 126.0
Hand of Thread: RH
Thread Size (in): 0
Class or Grade: Iso 898-1 Class 10.9
Thread Size (mm): M16
Locking Feature: None
View More
Compatible Models for part number 8T-6384

TRUCK ENGINE

C11 C13

HAMMER

B1 B35 H140GC

MINING EXCAVATOR

5110B

INDUSTRIAL ENGINE

C13

EXCAVATOR

328D LCR 329D L 330C LN 320C 330C FM 330C E240C E240B MH3040 330C MH 329D EL240B EL240C 320C FM 330C L

GRAPPLE-ORANGE PEEL

GSH9 GSH9B

MATERIAL HANDLER

MH3050 MH3032

MOBILE HYD POWER UNIT

330C

TELEHANDLER

TH414C

WHEEL LOADER

994K 995

HYDRAULIC SHOVEL

6060

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced