Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws8T-6699: M5-0.8 x 35mm Hex Socket Head Bolt
HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws8T-6699: M5-0.8 x 35mm Hex Socket Head Bolt
8T-6699: M5-0.8 x 35mm Hex Socket Head Bolt

Metric

Brand: Cat

Product Images
8T-6699: M5-0.8 x 35mm Hex Socket Head Bolt
8T-6699: M5-0.8 x 35mm Hex Socket Head Bolt
8T-6699: M5-0.8 x 35mm Hex Socket Head Bolt
8T-6699: M5-0.8 x 35mm Hex Socket Head Bolt
8T-6699: M5-0.8 x 35mm Hex Socket Head Bolt

Metric

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 8T-6699

Units of Measure

USMetric
Hand of Thread: RH
Material: Alloy Steel
Thread Size (dia x pitch) (mm): M5x0.8
Grip Length (in): 0.512
Bolt Type: Socket Head
Thread Size (in): 0
Bolt Length (in): 1.378
Class or Grade: Iso 898-1 Class 12.9
Thread Size (mm): M5
Grip Length (mm): 13.0
Bolt Length (mm): 35.0
View More
Compatible Models for part number 8T-6699

WHEEL TRACTOR-SCRAPER

631K 627 623 621 637 627K LRC 632 631 623K LRC 623K 621K 627K 637K 657 651

LOAD HAUL DUMP

R1600 R1700G R1700 R2900 R3000H R1700 II R2900G R2900 XE R1700 XE R1300G II

MATERIAL HANDLER

MH3022 MH3024

OFF HIGHWAY TRUCK

793F 798 AC 789 785 793 798 789G 789D 796 AC 794 AC

MOTOR GRADER

18M3 24 16 18 120M 120M 2 16M 140M 24M 12M 2 160M 140M 2 16M3 160M 2

ROTARY CUTTER

RC20

HYDRAULIC SHOVEL

6040 6030

ASPHALT COMPACTOR

CB8 CB7 CB22B CB16 CB15 CB13 CB10

TRACK-TYPE TRACTOR

D5R LGP D5R XL D5N D6N D10R D11R

MINI HYD EXCAVATOR

303.5 307E2 305.5E2 302.5 306E2 301.8 304E2 301.6 301.5 307E 305E2 305.5E 308E 304E2 CR 305.5 GC 308 309 307 303.5E2 CR 305.5E2 CR 304.5E2 305E2 CR 303.5E2 308E2 CR 304.5 308E2

MARINE ENGINE

3196 C-12 3616 C12 3612 C12 MARINE 3516C 3512C C280-16 C280-12 3176C C280-6 C280-8

MARINE AUXILIARY

3516C 3512C

PIPELAYER

572R II 561N 572R

BROOM

BA30 BA25 BA22

BROOM-ANGLE

BA25 BA22 BA30

EXCAVATOR

M315F 320D3 GC M317F 320D3 M318F M325D MH 320 323D3 M312 M315 M318 M325D L MH M320

VIBRATORY COMPACTOR

CB10 CB7 CD-44B CD-54 CB-44B CB-68B CB46B CB-54B CB-66B CB-534D CB-64B CD-54B

SHOVEL

6040

PAVING COMPACTOR

CB-22B

WHEEL TRACTOR

631K 651 621K OEM 637K

WORK TOOL

TRS6 TRS8

RECLAIMER MIXER

RM-250C

COLD PLANER

PM312 PM313 PM310

WHEEL LOADER

908 907 906 926M

COMPACT WHEEL LOADER

906H 907H 908H

TELEHANDLER

TH3510D TL642 TL642D TL1055D TL943 TH357D TH357 TL1055 TL943D TH408D TL1255 TH408 TH3510 TH306D TL1255D TH514D

ROAD RECLAIMER

RR-250B

SOIL STABILIZER

SS-250B

GEN SET ENGINE

3608 3606 3616

ENGINE - MACHINE

C32

UTILITY COMPACTOR

CB4.4 CB4.0

WHEELED EXCAVATOR

M325C MH M315D2 M322D MH MH3026 MH3024 M318D M318C M320 M318F M317 M320F M324D2 MH M318D MH M323F M322D2 M322F M322D M322C M318C MH M315C M315D M317D2 M316C M316F M316D M320D2 M313C M313D M322D2 MH M314F

PNEUMATIC COMPACTOR

CW12

INDUSTRIAL ENGINE

C4.4

WHEEL SCRAPER

637K

TRUCK

785 793D 793F 785G 797F 794 AC 793F CMD 789D

COMPACTOR

CB-34B XW CB8 CB7 CD10 CB-24B CB10 CB13 CB15 CB16 CB-36B CB-22B CB-34B CB-32B CD8

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced