Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareClampsHose Clamps8T-6726: 95.00mm Internal Diameter Standard Hose Clamp
HomeHardware, Seals, & ConsumablesHardwareClampsHose Clamps8T-6726: 95.00mm Internal Diameter Standard Hose Clamp
8T-6726: 95.00mm Internal Diameter Standard Hose Clamp

Standard Clamp

Brand: Cat

Product Images
8T-6726: 95.00mm Internal Diameter Standard Hose Clamp
8T-6726: 95.00mm Internal Diameter Standard Hose Clamp
8T-6726: 95.00mm Internal Diameter Standard Hose Clamp
8T-6726: 95.00mm Internal Diameter Standard Hose Clamp
8T-6726: 95.00mm Internal Diameter Standard Hose Clamp

Standard Clamp

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 8T-6726

Units of Measure

USMetric
Clamp Width (in): 0.63
Thumb Screw Adjustment: No
Clamp Width (mm): 15.88
Maximum Effective Diameter (mm): 118.0
Minimum Effective Diameter (in): 3.74
Material: 1E1541A,Carbon Steel,Alloy Mixed: Metal
Minimum Effective Diameter (mm): 95.0
Marine Usage: No
Inner Liner: No
Maximum Effective Diameter (in): 4.65
View More
Compatible Models for part number 8T-6726

GENERATOR

SR4B SR4 SR4BHV

INTEGRATED TOOLCARRIER

IT28G

POWER PACK

C18

WHEEL SKIDDER

525 515

MINI HYD EXCAVATOR

302.5 302.5C 307-A 304.5

EXCAVATOR

311D LRR 320-A L 325B L M315F 320-A S 320-A N 312B 312C 312D 325-A M317F 322B LN 314D CR 311B 311C 322N 322-A LN M318F 312-A 225B 322B 330B LN 321B 312B L 307 M325C 312D2 L 312C L 314C 322-A 325B 313D 312D2 312D L 322B L 314D LCR 317-A 325-A L 322 L 317-A N 320N 315-A 320B 320B FM LL 320B S 320B N 320B L 330B 320 L 320B U 316 GC 325-A FM L 313D2 GC 325 LN 330B L 325B LN 325 L 313D2-GC 313D2 320B LU 320B LL 313D2 LGP 322-A L 322-A N 312D2 GC 229 225 325-A LN 322 LN 320-A 317 N 315B L M312 M315 M318

SHOVEL

6040

MULTI TERRAIN LOADER

297D2 XHP 297D XHP 287C2 277C 277C2 257B3 297D 297C 287C

COMPACT TRACK LOADER

285XE 289C 279C2 299D 299C 289C2 279C 299D3 299D2 XHP 275 285 299D3 XE 259B3 275XE 299D XHP

WHEEL TRACTOR

623G 623F 621F 621G 627G 627F

TRACK LOADER

973D 963D 953D

PETROLEUM ENGINE

3516 3512 C15 C18 3508C 3508B C32 3516C 3516B 3512E 3512C 3512B

BACKHOE LOADER

420F2 432F2 430F2 442D 430D 442E 430E 430F 450E 450F 420XE 427F2 414E 438C 426C 438D 416F2 415 416 428F2 424D 426 424B 428 436C 424 420 446D 446B 422F 434E 422E 434F 420D 432E 444F 420E 432F 432D 444E 415F2 420F 434 430 432 444F2 426 F2 444 440 450 422F2 416E 428F 416F 416C 428D 416D 428E 416B 428C 434F2

WHEEL DOZER

834H

LANDFILL COMPACTOR

836H 826H

PETROLEUM GEN SET

3512B 3512C G3306B

COMPACT WHEEL LOADER

910G 910K 906H2 907H2 914 908 906 906H 914K 908M 908H2 906M 907H 907M 908H

WHEEL LOADER

972H 988H 966H 930H 924H 924G 938K 928G 907K 906K 906M 994 908K 908M 938 966F II 908 907 906 990K 970F

TELEHANDLER

TH314D TH337C TH1055 TH336C TH1255 TH330B TH560B TH220B TH355B TH350B TH580B TH340B TH460B TH360B TH0642 TH210 TH215 TH0842 TH407C TH414C TH406C TH514C TH417D TH417C

FORWARDER

574B 554 564

WHEELED EXCAVATOR

M320 M317 M317D2 M315D2 M318D M318C M318F M318D MH M323F M318C MH M315C M315D M316C M316F M316D M320D2 M313C M313D M325B M322D2 MH M314F

ENGINE - INDUSTRIAL

3512B 3406B 3406C 3516B LD700E 3561B

INDUSTRIAL ENGINE

C32 C27 C18 3456 3304 3306 3412 3406 3512 3516 3508B C-15 C-16 3508 3516B 3516C 3406E 3406B 3406C 3408E 3408B 3408C 3512B 3512C C32B D333C 3412E 3412C C15 D330C

TRACTOR

784C 784B 776D 776C 776B

GAS ENGINE

G3306 G3512B G3512J G3306B G3520B G3520J G3508J G3508B G3412 G3516J G3408 G3406 G3516B G3512 G3516 G3508

PUMPER

HT400

UNDERGROUND ART TRUCK

AD63

POWER MODULE

PP3516 PM3508 PM3456 PM3516 PM3512 PM3412 XQG135 PMG3516

OFF HIGHWAY TRUCK

789D 796 AC 794 AC 3508B 775 773 793F 798 AC 793 798

OEM SOLUTIONS

3412C

MOTOR GRADER

24 14 160 150 140

HYDRAULIC SHOVEL

6040 6030 6060

TRACK-TYPE TRACTOR

D6R III D11 D6R II D4E D5M D6R D6T D6N D10R D10T D11R D6T LGP D6T XW D6T XL D9R D8R II D7R II

KNUCKLEBOOM LOADER

539

MARINE ENGINE

3126 3116 3208 C9 3516 3512 3508 3508C 3508B 3408C 3406B 3406C 3516B 3516C 3512C C32B 3512B 3412C

MARINE AUXILIARY

3512 3516C 3516B 3512C 3512B 3508B 3508C

PIPELAYER

561M

MINING EXCAVATOR

5230B 5130 5230 5130B

VIBRATORY COMPACTOR

CB-536D

PETROLEUM PACKAGE

3508 CX35-C18I

GENERATOR SET

G3406 G3516 G3512 G3508 3508 3412C 3304B G3306 G3412 3412 3516 3512 3456 C6.6 C7.1 G3516B G3516C 3508C 3508B C9 C4.4 C32 G3412C 3306B 3512C 3512B 3408C 3406C G3306B 3516C 3516B 3516E

ENGINE

C15 C18 C175-20 C7.1 MARIN 3508PETROL G3516J C32B INDUSTRIAL G3406 G3408 G3520J 3512PETROL 3516PETROLEUM C27 INDUSTRIAL

LOCOMOTIVE ENGINE

C32 C27 3512B

COLD PLANER

PM820 PM825 PM822 PM620 PR-1000C PM622 PM312 PM313 PM310 PR-1000

ROAD RECLAIMER

RM500

ENGINE - MACHINE

3408 C27 3208

GEN SET ENGINE

3406C 3406E 3406B 3408B 3408C 3516B 3304B 3512B 3306B G3516B G3508 G3516 3508B 3456 3306 3304 3412 3412C 3508 3408 3512 3516

SKID STEER LOADER

242B3 252B3 270XE 262C2 272D3 XE 272D2 XHP 272D XHP 236B3 272C 272D 270 262C 252B 256C 272D3 272D2 246C 236B

INDUSTRIAL LOADER

415F2 IL

TRUCK

773G LRC 793F XQ 794 AC 793F CMD 793F OEM 789C 789D 777C 777B 789B 777D 777F 775G OEM 785 789 793 797 795F XQ 793B 793C 793F 797F 773G OEM 785C 797B 785B 795F AC 793F AC 777 775G LRC

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced