Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareClampsClamps & Clips8T-6902: 3.60mm Internal Width Single Half Clip
HomeHardware, Seals, & ConsumablesHardwareClampsClamps & Clips8T-6902: 3.60mm Internal Width Single Half Clip
8T-6902: 3.60mm Internal Width Single Half Clip

Half clip single

Brand: Cat

Product Images
8T-6902: 3.60mm Internal Width Single Half Clip
8T-6902: 3.60mm Internal Width Single Half Clip
8T-6902: 3.60mm Internal Width Single Half Clip
8T-6902: 3.60mm Internal Width Single Half Clip
8T-6902: 3.60mm Internal Width Single Half Clip

Half clip single

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 8T-6902

We are still working on adding a specification for this part.

Compatible Models for part number 8T-6902

MULTI TERRAIN LOADER

277B 277C 277C2 267B 257B3 257B 247B 267 257 287 277 297C 287C2 247 247B3 287C 287B

COMPACT TRACK LOADER

289C 279C2 299C 289C2 279C 259B3

INTEGRATED TOOLCARRIER

IT14G2 IT38G IT14G IT28G

WHEEL HARVESTER

550B 560B 570B 580B 550 570 580

PETROLEUM ENGINE

C32

SOIL COMPACTOR

CP44B CP12 CP14 CP16 CS12 CS16 CP7 CS44B

BACKHOE LOADER

420XE 427F2 414E 426B 438C 426C 438D 438B 424B HD 416F2 415 416 420F2 428F2 424D 426 424B 428 436C 424 420 436B 432F2 446D 422F 434E 422E 434F 424B2 420D 432E 444F 420E 432F 432D 444E 430F2 415F2 420F 442D 430D 442E 430E 430F 438 434 436 430 432 444F2 426 F2 444 440 450E 450F 450 422F2 416E 428F 416F 416C 428D 416D 428E 428B 416B 428C 434F2

MOTOR GRADER

140G

COMPACT WHEEL LOADER

902 908 906 910G 914G 914G2

WHEEL LOADER

962 982XE 928G 966 972K 972M 972 972L 966 GC 972 XE 966 XE 966XE 980 982 928HZ 980GC 950K 962L 962K 950M 950L 962M 980XE 930G 966L 930H 966K 966M 950 982 XE 980 XE 962M Z 950M Z 950GC 924GZ 966K XE 924HZ 950 GC 972M XE 966M XE 924H 924G 980L 980K 972XE 980M 938G 982M

TRACK-TYPE TRACTOR

D5K LGP D4K XL D3K XL D6K D6K LGP D4K LGP D6K XL D5K XL D3K LGP

CHALLENGER

MTC735 MTC745 MTC755 MTC765

ARTICULATED TRUCK

D250E II D300E D400E D250E D350E D300E II

ASPHALT PAVER

AP-655D BG555E AP-1000E AP-555E BG1055E AP-1055E BG600D AP-600D BG655D BG1000E AP-500E BG500E

MINI HYD EXCAVATOR

303.5 302.5 301.8 301.6 301.5 301.6C 301.8C 302.5C 304.5

PIPELAYER

PL61

SKID STEER LOADER

242B3 226B 226B3 216B 252B3 236 232 236B3 272C 248 246 242 262 252 262B 262C 262C2 252B 268B 216 256C 242B 228 226 246B 246C 232B 248B 236B 216B3

PNEUMATIC COMPACTOR

CW34 CW-34

VIBRATORY COMPACTOR

CS-56 CS-44B CS-56B CS-68B CS7 CS-44 CS-433E CP-433E CP74B CP7 CS-74 CS68B CS56B CS-74B CS44B CP-563E CS-64 CP-56B CP-68B CP-44B CP-64 CP-56 CP-573E CP-74B CP-44 CS-583E CS74B CS-573E CS14 CS-563E CP-74 CP68B CP44B CP56B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced