Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHydraulicsOther Hydraulic Components8T-7487: 9/16-18 X M12X1.5 Hex Head Straight O-Ring Adapter
HomeHydraulicsOther Hydraulic Components8T-7487: 9/16-18 X M12X1.5 Hex Head Straight O-Ring Adapter
8T-7487: 9/16-18 X M12X1.5 Hex Head Straight O-Ring Adapter

Fluid Carrying Straight Adapter (ORFS to Metric STOR)

Brand: Cat

Product Images
8T-7487: 9/16-18 X M12X1.5 Hex Head Straight O-Ring Adapter
8T-7487: 9/16-18 X M12X1.5 Hex Head Straight O-Ring Adapter
8T-7487: 9/16-18 X M12X1.5 Hex Head Straight O-Ring Adapter
8T-7487: 9/16-18 X M12X1.5 Hex Head Straight O-Ring Adapter
8T-7487: 9/16-18 X M12X1.5 Hex Head Straight O-Ring Adapter

Fluid Carrying Straight Adapter (ORFS to Metric STOR)

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 8T-7487

Units of Measure

USMetric
Type: Straight
Coolant and Urea Compatible Seal: 121-4345 (9/16-18), 219-0669 (M12 X 1.5)
Connector Type: -4 ORFS to Metric STOR
Oil and Fuel Compatible Seal: 228-7088 (9/16-18), 228-7100 (M12 X 1.5)
Material Description: Plated Steel
Transmission and Hydraulic Oil Compatibile Seal: 4J-5477 (9/16-18), 6V-9028 (M12 X 1.5)
Length (mm): 29.0
Thread: 9/16-18; M12x1.5
Hex Size (mm): 17.0
Length (in): 1.22
Hex Size (in): 0.67
Material: Carbon Steel
View More
Compatible Models for part number 8T-7487

GENERATOR SET

C175-20 C175-16 C7.1 C175-16GENSET

INTEGRATED TOOLCARRIER

IT38H

ENGINE

C175-16 C175-20

PETROLEUM ENGINE

C175-16

LOCOMOTIVE ENGINE

C175-16 C175-20

SOIL COMPACTOR

CP5 CS5

OFF HIGHWAY TRUCK

794 AC 793F 798 AC 793 798 796 AC

COLD PLANER

PM-465 PM-201 PM-565 PM-565B

MOTOR GRADER

120M 2

WHEEL LOADER

928H 924H 972G 928HZ 938H 966G 930H 924HZ

TELEHANDLER

TH3510D TH3510 TH408D TH357D TH357 TH408

FORWARDER

574

TRACK-TYPE TRACTOR

D3K2 LGP D4K2 LGP D5K2 XL D3K2 XL D4K2 XL D5K2 LGP

ASPHALT PAVER

AP-1050B AP-650B AP-1050 BG-240C AP-900B AP-1000 BG-225C BG-245C

MARINE ENGINE

C175-16

WHEELED EXCAVATOR

W330B

PNEUMATIC COMPACTOR

PS-300B PS-300C PF-300C PF-300B

MINING EXCAVATOR

5130

INDUSTRIAL ENGINE

C175-16 C7.1

TRUCK

793F AC 793F CMD 797 793F OEM 793F XQ 795F XQ 797F 793F 795F AC 794 AC 797B

EXCAVATOR

329F L 324E 329E LN 324E L 326F L 329E L 324E LN 329E

VIBRATORY COMPACTOR

CP-433C CP-323C CS-323C CS-34 CS-433C CP-34

MOBILE HYD POWER UNIT

329E C7.1

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced