Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws8T-8442: M6-1 x 30mm Hex Socket Head Bolt
HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws8T-8442: M6-1 x 30mm Hex Socket Head Bolt
8T-8442: M6-1 x 30mm Hex Socket Head Bolt

HEX SOCKET HEAD CAP SCREW / BOLT

Brand: Cat

Product Images
8T-8442: M6-1 x 30mm Hex Socket Head Bolt
8T-8442: M6-1 x 30mm Hex Socket Head Bolt
8T-8442: M6-1 x 30mm Hex Socket Head Bolt
8T-8442: M6-1 x 30mm Hex Socket Head Bolt
8T-8442: M6-1 x 30mm Hex Socket Head Bolt

HEX SOCKET HEAD CAP SCREW / BOLT

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 8T-8442

Units of Measure

USMetric
Material: STEEL,Alloy Steel,Alloy Zinc
Thread Size (dia x pitch) (mm): M6x1
Bolt Length (mm): 30.0
Grip Length (mm): 3.0
Hand of Thread: RH
Grip Length (in): 0.118
Bolt Type: Socket Head
Thread Size (in): 0
Class or Grade: Iso 898-1 Class 12.9
Bolt Length (in): 1.181
Thread Size (mm): M6
View More
Compatible Models for part number 8T-8442

GENERATOR

SR4B SR4BHV SR500 SR5

TRUCK ENGINE

3126B 3126E 3114 3116 3126 C7 C9 C13 C15

INTEGRATED TOOLCARRIER

IT12B IT14F IT38H IT38G IT14B IT38F IT62G IT62H IT24F IT28G IT28F IT62G II IT18F IT38G II

WHEEL TRACTOR-SCRAPER

627 623 621 637 632 631 623K LRC 631K 637K 627K LRC 623K 621K 627K 657 651

WHEEL HARVESTER

550B 570B 560B 580B 550 570 580

SPL EXCAVATOR BASED SOLN

OEM-PM

TRACK SKIDDER

527

ASPHALT COMPACTOR

CB8 CB7 CB16 CB15 CB13 CB10

WHEEL SKIDDER

535D 535C 535B 545D 545C 525D 525C 525B 555D

ROTARY DRILL

MD6310 MD6250 MD6200 MD6380

MINI HYD EXCAVATOR

308E CR 303.5E2 CR 308E2 308E SR 306E2 304E2 304CR 304C CR 303C CR 307.5 305C CR 302CR 305E2 CR 305E 304E 305.5 308E2 SR 303.5C 303.5E 303.5D 303ECR 305.5E2 301.8 301.9 307D 301.6 301.5 307E 304SR 308E2CR 306E 305.5D 305.5E 308E 308D 305.5 GC 303E CR 303 SR 305.5 CR 308E2 CR 307E2 301.7CR 308E2SR 305E2 308.5 303CR 304E2 CR 304D CR 304 305 303 308 309 306 307 305.5E2 CR 304.5E2 306.5 305D CR 310 303.5E2 303.5CR 302.7CR 305 CR

TRACK FELLER BUNCHER

522 521

UNDERGROUND ARTICULATED TRUCK

AD22

FORESTRY PRODUCTS

538 548 558 568

OEM MOB HYD PWR UNIT

336MHPU

EXCAVATOR

349D L 320-A L 215B 325B L M315F 320-A S 215C 320-A N 215D 324D 320D3 GC 375-A L 325-A M317F 320D2 320D3 336D2 L 323F 374F L 214B 322N 322-A LN M318F 312-A 213B 322B 322C 385C FS 345B 212B 345C 345D 548 349F L 385C L 219D 325D L 317 315 558 313 374D L 323F OEM 314E CR 326F 538 325B 349D 350 L 336E L 325C 349E 325D 349F 325F 345B L 314D LCR 231D M325D MH 385B 385C 345D L 320N 320B 211B 314E LCR 365C L 317 GC 365C 365B 349F LXE 325D FM LL 390D 318B N 390F 325 LN 350-A 315 GC 336D LN 349E L VG 349 GC 325D FM 325B LN 349D2 315-A L 336D2 568 FM E120B 352 UHD 340 349 345 313 GC 324D FM 349D2 L 352 350 355 319 330 336 329D 317 N 395 325D MH 365B II 324D LN 374 345C MH 345 GC FM538 312B 336D 336E 322B LN 314D CR FM548 335F 311B 349E L 330D2 325C L 225B 225D 3101 352F XE VG 330D FM 224B 336 MHPU 312B L 311-A 320D2 FM 352F-VG M325C 206B 365C L MH 315B 336D L 350-A L 205B 229D FM558 322-A FM568 324D L 352F 322B L 324D FM LL 317-A 374F 345C L 325-A L 323D3 336D2 GC 322 L 317-A N 314F CR 315-A 320B S 320B N 330F 320B L 315B FM L 330D 390F L 320 L 365B L M325D L MH 336E LN 325-A FM L 323F SA MH3295 340D2 L MH3040 390D L 340MHPU 325C FM EL240B EL240C E240C E240B 326D2 325 L 317B L 330D L 350 OEM 322-A L 322-A N 229 225 325-A LN 330D MH 336 GC 328D LCR 329D L 214B FT 330D LN 568 FM LL E110B 322 LN 318B 345D L VG 320-A 340D L 219 EL200B MH3022 317B LN MH3024 E200B 315B L 385C L MH 321D LCR 375-A 315F LCR 322C FM M312 M315 M318 M320

BROOM-PICKUP

BP25 BP22

SHOVEL

6040

MULTI TERRAIN LOADER

297D2 XHP 287C2 287C 287D 297D2 297D XHP 277D 277C 257D3 277C2 257D 297D 297C

COMPACT TRACK LOADER

285XE 279C2 279D3 299D 299C 279D 279C 299D3 299D2 259D 239D 275 285 255 265 249D3 275XE 299D XHP 289D 289C 289C2 289D3 249D 299D2 XHP 239D3 299D3 XE 259D3

WHEEL TRACTOR

623G 623H 621G 621H 627G 627H 651E 631K 631E 631G 621K OEM 613C II 651 657E 657G 637G 637E 637K

ROTARY MIXER

RM500B

HEX BASED SPL SOLUTION

352F OEM

COMBINE HARVESTER

460

TRACK LOADER

933C 939C 973D 973K 953B 953C 953D 953K 973 953 963D 963B 963C 963K

PETROLEUM ENGINE

C9 C7 C175-16 C15 C13 C18 C11 3126B 2016 3516C C280-12 3512E

SOIL COMPACTOR

825 CP68B 815 CS76B CS74B 815K 815B CS20 CS12 CS13 CS14 CS16 CS17 CS19 CS56B CS78B CP56B CP74B 825H 825K 825C CP12 CP14 CP16 CP17 CS68B CS66B 825G II

BACKHOE LOADER

420F2 430D 430E 430F 450E 450F 420XE 427F2 414E 438C 438B 424B HD 416F2 415 416 426 428 436C 424 420 436B 434E 434F 432E 432F 432D 434 430 432 444 446 440 450 416E 416F 416C 416D 416B 434F2 432F2 430F2 442D 442E 426B 426C 428F2 424D 424B 446D 446B 422F 422E 424B2 420D 444F 420E 444E 415F2 420F 444F2 426 F2 422F2 428F 428D 428E 428B 428C

WHEEL DOZER

854G 854K 834G 834H 834K 814K 844H 844K 834 844 854 824H 824C 824K 814 824 824G II

LANDFILL COMPACTOR

836 826 826G II 816 826C 826H 826K 816K 836H 836G 836K

PETROLEUM GEN SET

3512B

TELEHANDLER

RT80 TH337C RT60 RT50 TH357D TH336C TH330B TH220B RT100 TH355B TH3510 TH350B TH460B TH3510D TH360B TH103 TH357 TH408D TH407C TH62 TH63 TH406C TH514C TH82 TH83 TH1055 TH1255 TH560B RTC60 TH580B TH340B RT50SA TH0642 TH0842 TH408 TH417C

COMPACT WHEEL LOADER

920K 906H2 914 906 930 938 920 926 906H 908M 908H2 906M 907M 908H 910F 910E 910K 910M 907H2 914K 914M 918M

WHEEL LOADER

982XE 960F 988 XE 966 XE 962H 962G 986H 962L 986K 962K 962M 980XE 988G 988H 988K 966D 966F 966E 966H 966G 966L 966K 966M 950GC 814K 924F 924H 924G 924K 928F 926M 962 928G 966 972 966 GC 907K 972 XE 986 980 982 950G II 906K 906M 988 995 994 990 993 992 980G II 988K XE 908K 908M 926 924 930 938 950 982 XE 980 XE 980K HLG 924GZ 924HZ 990K 990H 950 GC 972M XE 938G II 993K 992G 992K 972XE 994F 994D 994K 994H 966G II 972G 972H 972K 972M 972L 988GC 950G 950F 950H 950K 950M 950L 930K 930M 962G II 938G 938F 938H 938K 990 II 938M 918F 966XE 966F II 962M Z 950M Z 966K XE 972G II 966M XE 980H 980G 980L 980K 980M 982M 950F II

FORWARDER

554 564 574 574B

INDUSTRIAL TRACTOR

TK381 TK371

ARTICULATED TRUCK

D250D D400E II D300E II 725C2 D400D 740 GC 730C 725 740 735C 735B 745 730 735 OEM 735 725C 730C2 D20D D250E II D350E II 730 EJECTOR 740C 740B 745C D40D

WHEELED EXCAVATOR

M320F W345C MH M318F M314-07 M316F M322D2 MH M314F M322D MH M314 M315 M322 M320 M318 M319 M316 M317 M330D M325C MH M313-07 MH3026 MH3024 MH3040 M324D2 MH M318D MH M323F M322D2 M322F M322D M322C M325B

ENGINE - INDUSTRIAL

CG170-16 3561B

PNEUMATIC COMPACTOR

PS-200B PF-300C PF-300B PS-150C PS-150B PS-300B PS-300C CW-14 CW34 PS-360B PS-360C CW-34

INDUSTRIAL ENGINE

3126 3126B 3116 3114 C7 C9 G3520H C32B C3.6 C32 C27 C18 C9.3 C175-16 3512E C4.4 C11 C13 C15

WHEEL SCRAPER

637K 613C

QUARRY TRUCK

777E 775D 773E 771D 772G 770G

LOGGER

322C

GAS ENGINE

G3512H G3516E G3516C G3520B G3520J G3520

TRACTOR

784C 784B 776D

PUMPER

SPP101 SPF743

UNDERGROUND ART TRUCK

AD60 AD55 AD63 AD22 AD55B

SHOVEL LOGGER

345C

POWER MODULE

OEM POWER PMG3516

LOAD HAUL DUMP

R2900 XE R1700G R1700 R1700 XE

SITE PREP TRACTOR

586C 2864C

MATERIAL HANDLER

MH3250 MH3260 MH3022 MH3024 MH3037 MH3032 MH3040 MH3049 MH3050 MH3295 MH3059

OFF HIGHWAY TRUCK

777G 777E 796 AC 794 AC 773GC 798 AC 785D 789G 772 770 793D 777 775 773 793F 789 785 793 798

MOTOR GRADER

135H 120M 2 140K 2 140M 3 140M 2 135H NA 140H ES 12M 3 AWD 12H NA 120H ES 140H NA 160M 3 AWD 24M 160K 160H 160M 140M 3 AWD 14M-3 12H ES 120H 24 16 14 18 120M 120K 120 GC 163H 140M 140K 140H 140G 143H 12M 3 12M 2 140 GC 163H NA 160M 2 160M 3 120H NA 18M3 160H ES 160 16H 14L 150 14M 140 16GC 14H 12H 12M 12K 14M3 120 160H NA 16M3 120K 2

ROTARY CUTTER

RC20

HYDRAULIC SHOVEL

6020 6015 6040 6030 6020B 6015B 6060

TRACK-TYPE TRACTOR

D10 D11 D5R LGP D6R II D3C III D3G D4G D5R2 D5M D5N D5G D6N XL D6R D6T D6M D6N D6K D7E D6 XE D6N LGP D6T LGP D6R XL D4C III D6K2 XL D6T XW D6T XL D5C III D5R XL D7H D8T D8R D8N D6K XL D9T D6T XW PAT D6K2 D6R LGP D7E LGP D6XE D9 GC 30/30 D6K2 LGP D6N OEM D9 D4 D6 D5 D8 D7 D10T D11R D11T D6T LGPPAT D6K LGP D10T2 D6T XL PAT DEUCE

KNUCKLEBOOM LOADER

539

ASPHALT PAVER

AP1055 AP655 BG-240C AP-900B PE636 AP400 AP300F BG-260D BG-260C AP600 AP500F AP655F AP-755 BG1000E AP-500E BG-2455D BG-2455C AP-1000B AP-1000E AP-1000D AP-1000F AP-555E AP355F AP455 AP500 AP-1050B AP555F AP655F L AP600F AP-300D AP-1050 BG1055E AP355 AP-1055B AP-1055F AP-1055D AP-1055E AP-1000 AP555 AP300 BG-245C BG500E AP1000

MARINE AUXILIARY

3516C 3512C 3608

MARINE ENGINE

3126 3116 C7 3516C 3516E 3512E C280-16 C280-12 3126B 3054 3054B 3616 3612 C175-16 C280-6 C280-8

PIPELAYER

561N 561M PL83 PL87 PL72

BROOM

BP22 BP25

MINING EXCAVATOR

5230B 5130 5110B 5230 5130B

LOG LOADR FORST MACH

558

EXPANDED MINING PRODUCTS

LD350

BROOM-ANGLE

BA25 BA22 BA30

SHEAR-DEMOLITION/SCRAP

S130

FRONT SHOVEL

385C 5080 5090B

VIBRATORY COMPACTOR

CB10 CS-68B CB7 CP-533D CP-533C CD-44B CS-66B CP-663E CP-64 CB-66B CP-56 CB-534D CB-64B CB-535B CB-634 CS12 CS14 CP-76 CP-74 CS78B CB-64 CB-54 CB-564D CD-54 CS56B CB-44B CB-68B CB-434D CB-434 CS79B CP-68B CS-583E CS-583C CS-583D CS74B CS-563C CS-563D CS-563E CP68B CS-56 CS-573 CS-56B CS-583 CS-663E CS-78B CS-531D CS-563 CS-531C CS-79B CS-533 CS-531 CP12 CS-76B CS-533C CS-533D CP74B CS-76 CS-74 CS-74B CP-563E CP-563D CP-563C CB46B CS-64 CB-545 CB-544 CB-54B CB-634C CB-634D CD-54B CB-14B CP-563 CS68B CP-56B CP-573E CP-74B CP76B CP-533 CS-573C CS-573D CS-573E CS-683E CP56B

MOBILE HYD POWER UNIT

330D L 365C L 390F 349D L 330FMHPU 385C L 336D L 349E L HVG 325C 349E 325D 345D 345C 336E HVG 349D2 345C L 385C 352FMHPU OEM-LIFT 340D2 L 325D L 336D 336E 330D

PETROLEUM PACKAGE

TH48-E70

GENERATOR SET

G3520 G3516 G3512 3516 3512 G3516C G3516E G3516H 3508B C2.2 G3512H 3516C GEN SET 3412 DG125 DG100 C175-16GENSET SR5 DG150 C175-20 C175-16 G3520C G3520B G3520E G3520H G3520K 3512C 3512B C1.5 3516C 3516B 3516E

MARINE TRANSMISSION

C8.7

RECLAIMER MIXER

RM500B RM-300 RM-500

ENGINE

C175-16 3512E G3516C G3516H 3516C 3516E 3126 C32B INDUSTRIAL G3520 G3520J G3520H C27 INDUSTRIAL

LOCOMOTIVE ENGINE

3516C C175-16 C32 C27

EJECTOR TRUCK

730C D400E II 740B 730C2 EJ 740 730

COLD PLANER

PM820 PM825 PM822 PM620 PM622 PM-565B PM312 PM313 PM310 PM-465 PM-200 PM-201 PM-565

FOREST PRODUCTS

OTHER

ROAD RECLAIMER

RM500B RM500

ENGINE - MACHINE

C32 3116 3114 C27 C4.4

CHALLENGER

55 75D 75C 75E 35 95E 45 70C MTC735 MTC745 MTC755 MTC765 65C 65E 65D 85C 85E 85D

GEN SET ENGINE

3608 3606 G3520B 3616 3126B POWER SYS G3520 G3516C 3116 3114 C280-16

TRANSMISSION

TR16-C7.1

COMBINE

470 465 460

ROTARY/TRACK DRILLS

MD5150C

RIPPER

953B

SKID STEER LOADER

289D3 226D 232D3 272D XHP 226D3 272C 272D 256C 272D3 272D2 232D 236D 242D3 270XE 262C2 246D3 272D3 XE 279D3 272D2 XHP 249D3 250 260 270 236D3 262D 262C 265 262D3 242D 246D 246C

OFF-HIGHWAY TRUCK

D10R

INDUSTRIAL LOADER

415F2 IL

BATTERY CHARGER

MEC500

TRUCK

773G LRC 793F XQ 775G 775F 793F OEM 775E 777D 777G 777F 775G OEM 785 797 770G 795F XQ 793D 793F 772G 773E 773D 773G 797F 773F 797B 772 770 775G LRC 794 AC 793F CMD 772G OEM 770G OEM 769D 69D 785G 773G OEM 785C 785D 785B 795F AC 793F AC

WHEEL FELLER BUNCHER

TK370 573C 573D TK380 553C 2570C 2570D 563C 563D 543 533 2470C 2670C 2670D

COMPACTOR

CB8 CB7 CD10 CB10 CB13 CB15 CB16 CD8

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced