8T-9005: CM SEAL
+ / - Hover over image to Zoom
Other Views

    8T-9005: CM SEAL

    Part Number: 8T-9005
    Brand: Cat
    Retrieving Price.....
    Save to List

    Seal

    Description:
    Bulk seals are typically used to seal enclosures, and may also be used for sound deadening, vibration isolation, cushioning or thermal insulation.

    They may require installation with adhesive, be clipped in place, pressed into a groove or installed with a zipper tool. Many are sold by unit of length.

    Attributes:
    Cat® Bulk Seals are made of materials that match the specific temperature, chemical resistance and UV exposure requirements of the application. Seal dimensions, geometry and attachment method are designed in conjunction with the surrounding structures, to provide long-lasting sealing performance.

    Protect your investment with Genuine Cat Seals.

    Applications:
    Bulk seals are generally used to seal enclosures, like windows, covers and cab enclosures.

    Warning: This product can expose you to chemicals including Carbon black (airborne, unbound particles of respirable size), which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Adhesive: Yes
    • Cross Section Thickness (in): 2.5
    • Cross Section Width (in): 3.75
    • Material: CR - Chloroprene Expanded Rubber
    • Material Description: CR Expanded (closed cell) Rubber is used for pads and static seals requiring oil resistance and excellent weather resistance.
    earthmoving compactor
    826G 825G 826G II

    forest products
    551 1390 1190T 2590 1290T 2290 1090 522 543 TK732 TK751 541 521 TK752 TK1051 TK380 TK721 552 533 2390 2491 532 TK370 1190 TK741 2391 TK722 TK711 511

    challenger
    65B 65C 85C 75 75C 65D 70C 65

    wheel-type loader
    950G 962H 966G 972H 972G 980G 950H 962G II 966H 950 GC 962G 962K 972G II 992G 980M 972M XE 980H 972L 962M Z 950G II 908 966G II 962M 986K 906 938H 982M 986H 950K 972M 966M 962L 950M 966K 980G II 950M Z 966M XE 950L 966K XE 990 980L 972K 990 II 980K HLG 966L 988B 962 902 994F 980K 992K 990H

    engine - generator set
    G3520E 3516C 3512 C32 C175-16 3512B 3516 3512C 3516B C18 G3516B G3520H 3516E G3512H G3512 G3520 G3516H G3520C G3516 C27

    track-type skidder
    517 527 4P D4HTSK II D5HTSK II 54H D4HTSK III

    wheel dozer
    834U 824G 854K 824G II 854G 834S 834B 844 844H

    integrated toolcarrier
    IT62G II IT62G IT38H IT62H

    engine - industrial
    G3512H G3516C G3516E G3512E

    track-type loader
    953C 963C 973C

    telehandler
    TH220B TH560B TH580B TH460B TH215 TH360B TH210 TH340B TH355B TH350B TH330B

    mini hydraulic excavator
    305D CR 304C CR 303ECR 303E CR 305.5D 305C CR

    track-type tractor
    D5M 5P D5 D6M D5H D10T D4H D4H III 4S 5S D4H XL 4P 4A 5 D5H XL D11T 4 D8T 54 D9T 55 5A