Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws8T-9367: 1/4''-20 x 2'' Hex Head Bolt
HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws8T-9367: 1/4''-20 x 2'' Hex Head Bolt
8T-9367: 1/4''-20 x 2'' Hex Head Bolt

Inch

Brand: Cat

Product Images
8T-9367: 1/4''-20 x 2'' Hex Head Bolt
8T-9367: 1/4''-20 x 2'' Hex Head Bolt
8T-9367: 1/4''-20 x 2'' Hex Head Bolt
8T-9367: 1/4''-20 x 2'' Hex Head Bolt
8T-9367: 1/4''-20 x 2'' Hex Head Bolt

Inch

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 8T-9367

Units of Measure

USMetric
Bolt Length (in): 2
Bolt Length (mm): 50.8
Bolt Type: Hex Head
Coating: Zinc
Grip Length (in): 1.125
Grip Length (mm): 28.57
Material: Steel,Alloy Zinc,Carbon Steel
Hand of Thread: RH
Thread Size (in): 0.01
Class or Grade: Sae J429 Grade 8 (150 Ksi)
Thread Size (mm): 0.250
Locking Feature: None
Thread Size (dia x pitch) (mm): 1/4x20
View More
Compatible Models for part number 8T-9367

GENERATOR

SR4

TRUCK ENGINE

C15 C-10

INTEGRATED TOOLCARRIER

IT14G2 IT28 IT18 IT38G IT14G IT28B IT18B

TRACK SKIDDER

D5HTSK II 527 517 D4HTSK III D4HTSK II

WHEEL SKIDDER

535D 545D 525D 555D

ROTARY DRILL

MD6310

HARVESTER HEAD

SAT323 SAT325 SAT322 SAT322T SAT318 SAT223 SAT214 SAT223T SAT325T SAT323T SAT318TSC SAT322TSC SAT318T

EXCAVATOR

330B LN 345B 548 558 350-A L 345B L 365B L 365B 330B L 568 FM 568 FM LL 365B II

MULTI TERRAIN LOADER

297D2 XHP 297D2 297D XHP 287C2 277D 277C 277C2 257B3 257D 297D 297C 247B3 287C 287D

COMPACT TRACK LOADER

289D 289C 279C2 299D 299C 289C2 279D 279C 299D3 299D2 249D 259D 299D2 XHP 239D 239D3 299D3 XE 249D3 259B3 299D XHP

WHEEL TRACTOR

633E II 651E 615C II 631E 631G 611 623G 623E 623F 657E 621E 621F 657G 621G 621S 627G 627E 627F 637G 637E

COMBINE HARVESTER

460

HYDRAULIC CONTROL

48

TRACK LOADER

973 973C 963B 963C 953B 953C BS3E

PETROLEUM ENGINE

C13 C11 C9 C7 3516C 3516B 3512C 3512B

BACKHOE LOADER

420F2 432F2 430F2 444F2

PETROLEUM GEN SET

3512C

COMPACT WHEEL LOADER

910K 910M 906H2 907H2 914 920 906H 914K 914M 908M 908H2 906M 918M 907H 907M 908H

WHEEL LOADER

950B 950E 950G 962G G926 988F G936 930K 930M 936E 936F 924K 938G 926E 938K 938M 926M 988F II 907K 906K 906M 908K 908M 926 936 908 907 906 992D 992C

SOIL STABILIZER

SS-250

SNOW WING

BLADE

ARTICULATED TRUCK

D20D D30D D250E II D250E D250D D25D D350D D350E II D400E II D300E II D300E D300D D400D D40D

WHEELED EXCAVATOR

M325B

ENGINE - INDUSTRIAL

3512B

INDUSTRIAL ENGINE

3126B 3116 3304 3306 3176C 3412 C-12 C-10 C-16 3516C C7 C9 3512E D333C 3196 C-9 C11 C13 D330C

QUARRY TRUCK

777E

ASPHALT SCREED

10 FT 8-16B 10-20B

WHEEL SCRAPER

631G 621E 621G 621F 637G 627G 627F 611

TRACTOR

784C 784B 776C 776B

GAS ENGINE

G3306 G3516

BULLDOZER

8SU 7SU 6SU 11SU 8U 4S 4P 5A 5P 5S 6A 6S 11U 7A 7S 7U 8A

PUMPER

SCT673 CPT372 SPF743 SPT343 SPT342

UNDERGROUND ART TRUCK

AD45B AD55B AD60 AD55 AD63 AD30 AD45

LOAD HAUL DUMP

R1600G R1600H R1700G R3000H R1700 II R2900G R1300 R1600 R1700 R1300G R1700 XE R1300G II

MATERIAL HANDLER

MH3037 MH3049 MH3059

WINCH

54H 57H 56H 56 55

MOTOR GRADER

120H 120G 135H 140H 140G 130G 16G 14G 12H 12G 160H

TRACK-TYPE TRACTOR

D6R III D6G2 LGP D6H II D6XE D9 GC D4H III D6R II D4H D5M D5N D5H D5E D6E SR D6D D6R D6T D6M D6N D6E D6G D6H D9 D6 D8 D6 XE D10R D11N D11R D6H XL D6H XR D6GC D5H XL D7R D7H D8T D8R D8N D9R D8R II D9L D6G2 XL D4H XL D7R II

KNUCKLEBOOM LOADER

539

ASPHALT PAVER

AP-800 BG-240C AP-900B AP-800B BG-260C BG-2455C AP-1000B AP-1050 BG-210B AP-1055B AP-1000

MARINE AUXILIARY

3516C 3516B 3512C 3512B 3508B 3508C

MARINE ENGINE

3304 3306 3412 D330C 3508C 3508B 3408B 3516B 3516C 3516E 3512C 3512E C280-16 C280-12 3306B 3512B D333C 3412E 3304B C280-6 C280-8

PIPELAYER

572R II 561N 561M 572R

STABILIZER MIXER

SM-350

LOG LOADR FORST MACH

558

VIBRATORY COMPACTOR

CS-56 CS-431C CS-54 CP-533D CP-533C CP-533E CS-433E CS-663E CS-433C CS-433B CS-531D CS-531C CP-663E CP-433C CP-433B CP-433E CS-423E CS-533C CS-533D CS-533E CS-76 CP-563E CP-563D CP-563C CP-54 CP-56 CB-534C CB-535B CP-76 CP-74 CC-34 CB-334D CB-335E CB-335D CB-434C CP-573E CS-583E CS-583D CS-573D CS-573E CS-683E CS-563C CS-563D CS-563E

GENERATOR SET

G3516 G3512 G3508 3516 C18 C15 3512 C175-16GENSET C32 G3520C 3306B 3512C 3512B 3516C 3516B 3516E

RECLAIMER MIXER

RM-350

ENGINE

3512E 3512C 3516E

EJECTOR TRUCK

D400E II

COLD PLANER

PR-1000C PR-750B PM-565B PR-1000 PR-450C PM-465 PM-201 PM-565

ROAD RECLAIMER

RR-250

ENGINE - MACHINE

C-12 C-9

CHALLENGER

55 65C 65E 65D 75D 75C 75E 85C 85E 85D 35 95E 45 70C

GEN SET ENGINE

3406B 3608 3606 3304B 3306B 3306 3304

COMBINE

470 465 460

RIPPER

953B D5 7 6 5 4 8 11

SKID STEER LOADER

242B3 226D 252B3 262C2 272D3 XE 232D3 272D2 XHP 272D XHP 226B3 226D3 236B3 272C 272D 236D3 262D 262C 256C 242D 272D3 272D2 246D 246C 232D 236D 216B3

WHEEL FELLER BUNCHER

573

TRUCK

794 AC 789C 777C 777B 789B 777D 777F 785 789 785C 785B MT4400D AC

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced