Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws8T-9396: 5/8''-11 x 3 1/4'' Hex Head Bolt
HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws8T-9396: 5/8''-11 x 3 1/4'' Hex Head Bolt
8T-9396: 5/8''-11 x 3 1/4'' Hex Head Bolt

Cat® 5/8-11 Thread 82.55mm Long Hex Head Bolt

Brand: Cat

Product Images
8T-9396: 5/8''-11 x 3 1/4'' Hex Head Bolt

Cat® 5/8-11 Thread 82.55mm Long Hex Head Bolt

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 8T-9396

Units of Measure

USMetric
Bolt Length (in): 3.25
Bolt Length (mm): 82.55
Bolt Type: Hex Head
Coating: Zinc
Grip Length (in): 1.75
Grip Length (mm): 44.45
Material: Steel,Carbon Steel,Alloy Zinc
Hand of Thread: RH
Thread Size (in): 0.025
Class or Grade: Sae J429 Grade 8 (150 Ksi)
Thread Size (mm): 0.625
Locking Feature: None
Thread Size (dia x pitch) (mm): 5/8x11
View More
Compatible Models for part number 8T-9396

PUMPER

CPT372

UNDERGROUND ART TRUCK

AE40 AD30 AE40 II AD45 AD40

GENERATOR

SR4 SR4B

POWER MODULE

PP3516 PM3516 PM3512 PM3412 3516C XQG135 PMG3516 PM3508

WHEEL TRACTOR-SCRAPER

657 651

LOAD HAUL DUMP

R2900

OFF HIGHWAY TRUCK

789D 3508B

WINCH

518 57H 56H

POWER PACK

PR118 PR123 PR121

TRACK-TYPE TRACTOR

D6H XL D6H XR D6G2 LGP D6H II D6R II D6R D6G D6H D7R D7G D7H D8R D8N D8R II D6G2 XL D10N D10R D10T D11R D7R II

WHEEL SKIDDER

518 508

ASPHALT PAVER

BG-2455C BG-240C AP-900B AP-1000B AP-1050B AP-650B AP-800D AP-800C BG-230 AP-1050 BG-260C AP-1055B AP-1000 BG-225C BG-230D BG-245C

MINI HYD EXCAVATOR

304.5E2

MARINE AUXILIARY

3516B 3512C 3512B 3508B

PIPELAYER

587T 587R 578 583T 583R 589 PL83 PL87

HARVESTER HEAD

SAT323 SAT322 SAT322T SAT318 SAT323TSC SAT323T SAT322TSC SAT318TSC SAT318T

STABILIZER MIXER

SM-350

FRONT SHOVEL

235C

EXCAVATOR

215C 215D 225D 219D 231D 235 219 235B 235C 235D 245D 245B

VIBRATORY COMPACTOR

CS-653 CS-643 CP-643 CP-653

PETROLEUM PACKAGE

TH48-E80 CX31-C15I

COMPACT TRACK LOADER

299D3 XE 299D3

GENERATOR SET

G3516 G3512 G3508 3516C GEN G3516B 3508C 3508B 3508 C27 3412C G3306 3516B GEN CG137-12 3516 C18 3512 3512C 3512B G3512E 3516C 3516B

WHEEL TRACTOR

631G 623G 657G 621G 627G 637G

RECLAIMER MIXER

RM-350B RM-350 RM-250C

TRACK LOADER

953

PETROLEUM ENGINE

3516 3512 3508C 3516C 3516B 3512E 3512C 3512B

WHEEL DOZER

854 854K

GRAPPLE

120C 518 125C

PETROLEUM GEN SET

3512B 3512C

ELECTRIC ROPE SHOVEL

7495 HF 7495

WHEEL LOADER

992D 992C 992K

ROAD RECLAIMER

RR-250 RM-350B

SOIL STABILIZER

SS-250B SS-250

GEN SET ENGINE

3406B 3516B 3512B G3516B 3508 3512 3508B 3516

ARTICULATED TRUCK

D30D D300E D400E D250E D400D D25D D350E D350D D40D

RIPPER

7 6 8

SKID STEER LOADER

272D3 XE 272D3

BOOM

120C

ENGINE - INDUSTRIAL

LD700E

INDUSTRIAL ENGINE

3512C C9.3B 3512 3516 3508B 3508

TRUCK

794 AC 789D

WHEEL SCRAPER

651E 657G 657E 637G 627G

SNOW BLOWER

SR321 SR318 SR21 SR18 SR17

RAKE-POWER BOX

PR190 PR172 PR184

GAS ENGINE

G3512E G3512 G3516 G3508

BULLDOZER

7SU 6SU 7S LGP 8U 6 6A 6S 7S 8A 8SU

FELLER BUNCHER

FB518

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced