Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings8T-9525: 2 x 80mm 75A FKM O-Ring
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings8T-9525: 2 x 80mm 75A FKM O-Ring
8T-9525: 2 x 80mm 75A FKM O-Ring

Cat® 80mm Inner Diameter piston pump O-ring seal is a circular sealing element used in piston pumps to prevent leakage and maintain fluid pressure.

Brand: Cat

Product Images
8T-9525: 2 x 80mm 75A FKM O-Ring
8T-9525: 2 x 80mm 75A FKM O-Ring
8T-9525: 2 x 80mm 75A FKM O-Ring
8T-9525: 2 x 80mm 75A FKM O-Ring
8T-9525: 2 x 80mm 75A FKM O-Ring

Cat® 80mm Inner Diameter piston pump O-ring seal is a circular sealing element used in piston pumps to prevent leakage and maintain fluid pressure.

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 8T-9525

Units of Measure

USMetric
Cross Section Diameter (mm): 2.0
Material: FKM - Fluoroelastomer,FKM (75),FKM,Fluoroelastomer (FKM) Rubber
Cross Section Diameter (in): 0.079
Inside Diameter (mm): 80.0
Inside Diameter (in): 3.15
Polymer: Fkm (fluorocarbon)
Material Hardness: 75a
Compatible With: Diester lubricants; Halogenated hydrocarbons (above 100 Deg. C); Highly resistant to compression set; Petroleum fluids; Phosphate ester fluids; Silicone fluids; Some acids
View More
Compatible Models for part number 8T-9525

FORWARDER

574 574B 564

CHALLENGER

65C 65B 85C 65D 70C 65 75C 75

WHEEL TRACTOR

633E II 627G 627F 623G 623H 631E 623E 623F 631G 651E 637G 657E 637E 621F 621G

ASPHALT PAVER

AP355 AP300 AP355F AP300F

WHEEL TRACTOR-SCRAPER

623K LRC 623K 623

WHEEL SCRAPER

651E 657E

TRACK LOADER

953C

MOTOR GRADER

160 12M 2 14 140M 120M 160M 2 160M 140M 3 AWD 14L 150 12M 3 AWD 160M 3 AWD 140M 2 140 120M 2

WHEEL LOADER

924K 938K 938M 926M 930K 930M

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced