Earn up to $150 value in Cat® Credits

Details
Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings8U-2401: SEAL O RING
Home
Hardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings
8U-2401: SEAL O RING
8U-2401: SEAL O RING

O-ring

Brand: Cat

Product Images
8U-2401: SEAL O RING
8U-2401: SEAL O RING

O-ring

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 8U-2401
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 8U-2401

Units of Measure

USMetric
Cross Section Diameter (mm): 3
Cross Section Diameter (in): 0.118
Inside Diameter (mm): 108
Inside Diameter (in): 4.252
Polymer: NBR (Nitrile butadiene)
Material: NBR (70),NBR - Nitrile,Nitrile / NBR / HNBR / XNBR Rubber
Material Hardness: 70A
Compatible With: Alpha-Olefin base synthetic lubricants; Ethylene Glycol; Hydrocarbon fuels; Petroleum base lubricants; Silicone oils and greases; Water, water base engine coolants
View More
Compatible Models for part number 8U-2401

WHEELED EXCAVATOR

M322C M318C MH

EXCAVATOR

M318 214B 214B FT 224B M320

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert