8U-2566: BEARING
+ / - Hover over image to Zoom
Other Views

    8U-2566: BEARING

    Part Number: 8U-2566
    Brand: Cat
    Retrieving Price.....
    Save to List

    Cat® Tapered Roller Bearing (Single Row)

    Description:
    Tapered Roller Bearings reduce friction and provide protection between mating parts. They are specifically designed to handle large radial and thrust loads.


    Attributes:
    Caterpillar spends significant amounts of time and money on research and development to ensure every Cat bearing meets specific design and application requirements. Many incorporate one or more special features not found in industry standard bearings. The net result is a reduction in the number of repairs required, along with reduced downtime and operating costs.


    Recommended Application:
    Cat bearings are built specific to their application to ensure all drive train parts work and wear together as a system.

    Warning: Cancer and Reproductive Harm -www.P65Warnings.ca.gov.
    forest products
    TK380 574B TK370 HA770 533 HA870 TK371 543 HA871 TK381 564 HA771

    wheel-type loader
    924K 926M

    wheeled excavator
    M312

    off-highway truck
    777G 785D

    excavator
    214B FT 214B 213B 224B

    drill
    MD6310

    pipelayer
    572R 572R II

    wheel tractor-scraper
    623K 623H 623K LRC

    oem solutions
    777G CAT WDS