Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings8U-6850: SEAL O RING
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings8U-6850: SEAL O RING
8U-6850: SEAL O RING

O-ring

Brand: Cat

Product Images
8U-6850: SEAL O RING
8U-6850: SEAL O RING

O-ring

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 8U-6850

Units of Measure

USMetric
Cross Section Diameter (mm): 2.4
Cross Section Diameter (in): 0.094
Inside Diameter (mm): 19.3
Inside Diameter (in): 0.76
Polymer: Nbr (nitrile Butadiene)
Material: NBR (90),NBR - Nitrile,Nitrile / NBR / HNBR / XNBR Rubber
Material Hardness: 90a
Compatible With: Abrasion resistant; Alpha-Olefin base synthetic lubricants; Ethylene Glycol; Hydrocarbon fuels; Petroleum base lubricants; Silicone oils and greases; Water, water base engine coolants; ORFS, STORS seals
Dash Size: 910
View More
Compatible Models for part number 8U-6850

TRACK-TYPE TRACTOR

D6N LGP D6R XL D6N XL D6R D6N D6R LGP D6R II

GENERATOR SET

3508B

ROTARY DRILL

MD6380 MD6310 MD6250

WHEELED EXCAVATOR

M315C M322D MH M320F M316C M316F M320D2 M322D2 M324D2 MH M313C MH3026 M322D2 MH M318D MH M322F M322C M318C M318F M318C MH

PIPELAYER

PL83 PL87

SOIL COMPACTOR

CS20 CS56B CS76B CS68B CS12 CS13 CS14 CP68B CS16 CP56B CS17 CS19 CS74B CS66B CS78B CP74B CP12 CP14 CP16 CP17

EXCAVATOR

214B FT 214B M312 M315 M318 224B M320

MATERIAL HANDLER

MH3022 MH3024

VIBRATORY COMPACTOR

CP12 CS78B CS-76B CS-56B CS74B CS-68B CP74B CP-74B CS68B CS56B CS-74B CS12 CS-66B CS-78B CS14 CP76B CS79B CP-56B CP-68B CP68B CS-79B CP56B

TELEHANDLER

TH306D

HYDRAULIC SHOVEL

6015B 6015

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced