Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeCabsCab InteriorCab Seats & ComponentsSeat Kits8Y-6907: Large Mining Trucks Seat
HomeCabsCab InteriorCab Seats & ComponentsSeat Kits8Y-6907: Large Mining Trucks Seat
8Y-6907: Large Mining Trucks Seat

Cat® Large Mining Trucks Seat provides stable operator support and enhances comfort during prolonged operational tasks in mining truck cabins

Brand: Cat

Product Images
8Y-6907: Large Mining Trucks Seat
8Y-6907: Large Mining Trucks Seat

Cat® Large Mining Trucks Seat provides stable operator support and enhances comfort during prolonged operational tasks in mining truck cabins

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 8Y-6907

Units of Measure

USMetric
Overall Width (in): 32.5
Overall Height (in): 23.0
Material: Carbon Steel
Overall Width (mm): 825.5
Overall Length (in): 23.0
Overall Height (mm): 584.2
Overall Length (mm): 584.2
View More
Compatible Models for part number 8Y-6907

TRUCK

793B 793C 789C 789B 785C 785B

TRACTOR

784C 784B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced