Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeDrivetrainDifferentialsDifferential Bearings9B-9774: Rotor Mounting Single Row Ball Bearing
HomeDrivetrainDifferentialsDifferential Bearings9B-9774: Rotor Mounting Single Row Ball Bearing
9B-9774: Rotor Mounting Single Row Ball Bearing

Cat® Rotor Mounting Single Row Ball Bearing ensures smooth rotation and high-speed performance, providing low friction and durability.

Brand: Cat

Product Images
9B-9774: Rotor Mounting Single Row Ball Bearing
9B-9774: Rotor Mounting Single Row Ball Bearing
9B-9774: Rotor Mounting Single Row Ball Bearing

Cat® Rotor Mounting Single Row Ball Bearing ensures smooth rotation and high-speed performance, providing low friction and durability.

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 9B-9774

Units of Measure

USMetric
Outside Diameter (mm): 52.0
Height (mm): 15.0
Material: Alloy Steel
Inside Diameter (mm): 20.0
Inside Diameter (in): 0.79
Height (in): 0.59
Outside Diameter (in): 2.05
View More
Compatible Models for part number 9B-9774

GENERATOR

SR4

GENERATOR SET

3408C 3456 3406C 3306B

HYDRAULIC CONTROL

48

LOCOMOTIVE ENGINE

C18

PETROLEUM ENGINE

C15 C18

ENGINE - MACHINE

3408

GEN SET ENGINE

3406C 3306 3304 3406B 3304B 3406 3408B 3408C 3408 3306B

MARINE ENGINE

D353E 3176C 3176B D333C D353C D353D 3408B 3408C 3304 3306 3196 3304B C-12 C12 C15 3406B 3406C 3406E 3408 C12 MARINE 3406 D342C D330C 3306B D342 D343

ENGINE - INDUSTRIAL

3406B

INDUSTRIAL ENGINE

C-12 3304 3306 C-15 C-10 C-16 3176C 3176B C9 D320A 3306B 3456 C18 D353C D353E D353D D333C C-9 3406E 3406C D342 D343 C11 C13 C15 D342C D330C 3406 3196 3408E 3408B 3408C

TRUCK

769 769B

TRACTOR

768B

GAS ENGINE

G343 G353D G333C G342C G3304 G3306

PETROLEUM PACKAGE

CX31-C9I TH35-C13I CX31-C11I CX31-C13I

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced