9F-7283: O-Ring
+ / - Hover over image to Zoom
Other Views

    9F-7283: O-Ring

    Part Number: 9F-7283
    Brand: Cat
    Retrieving Price.....

    O-ring

    Description:
    O-Rings are mainly used in static application as both axial or radial seals to prevent leakage and contamination.

    Attributes:
    Cat® O-Rings are made from materials that are matched to the fluids, temperatures and pressures found in Cat® engines and machines. The materials resist wear and extrusion, and provide superior resistance to seal compression set. In addition, certain Cat® O-Rings are coated with PTFE to minimize seal twisting and cutting during seal installation.

    Dimensions of our O-Rings are consistently held to tight tolerances to ensure they fit properly into seal grooves with the necessary seal compression.

    With over 2500 O-Rings in different sizes and materials, Cat® O-Rings are your best solution for your Cat and other mobile equipment O-Ring needs.

    Cat® sealing system uses a robust design, testing, and validation process. Buy the latest Genuine Cat seal to protect your investment.

    Applications:
    O-Rings are used in a wide variety of applications throughout the entire Cat® product line.

    Warning: This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
    UNITS:
    • US
    • Metric
    • Coating: None
    • Cross Section Diameter (in): 0.21
    • Cross Section Diameter (mm): 5.3
    • Dash Size (in): 347
    • Inside Diameter (in): 4.23
    • Inside Diameter (mm): 107
    • Material: NBR - Nitrile, NBR (75)
    • Material Description: NBR is a versatile material with good abrasion and cut resistance. It works well in Air, Engine Oil, Diesel Fuel, Coolant/Urea, Hydraulic Oil and Automatic Transmission Fluid applications. Do not use with Biodiesel.
    • Notes: Dimensions and Material Descriptions provided for reference only. Color may differ from image.
    • Primary Sealing Material: Rubber
    • Seal Inside Diameter (mm): 107.32
    • Seal/O-Ring Type: Standard
    wheel tractor-scraper
    657B, 666, 621H, 657E, 627H, 621S, 641, 621B, 623F, 650B 627B, 627, 621F, 623E, 627F, 621, 627E, 651, 623H, 641B, 623, 621G, 666B, 627K, 651E, 657, 621K, 621E, 623G, 660B, 623K LRC 623B, 627K LRC 651B, 621K OEM 627G

    pipelayer
    561B

    engine - generator set
    D398B, D379B, D399

    motor grader
    130G, 12E, 140G, 120G, 16, 12G, 160G

    forest products
    539

    wheel-type loader
    994K, 992B, 992, 988K, 988H, 993K, 988K XE 980, 988 XE 988G

    engine - industrial
    D353E, D346, D348, D349, D398B, G379 D320A, D379B, G379A, D398 G399, G398 D353C, D379 D353D 3512, D399

    expanded mining products
    6015B

    engine - truck
    1676

    off-highway truck
    797B, 776, 772, 797, 777, 773, 797F, 785

    track-type tractor
    10 D8N, 153 10SU D6C, D6D, 140, 59 D8R D9L, 9 9S D6D SR 8U D10N, 8A 59L 9U 141 143 D6F SR 8SU 6S 10U D9N, D10, 44 8 D6G SR 9SU 9C 6 58 6A 163 5 D10R, 10C 58L D6E SR 57H 59N 10S D4D

    wheeled excavator
    M325B M330D

    track-type loader
    977H, 955H, 977 977K, 955K, 977A

    wheel dozer
    834G, 834H

    excavator
    375-A 336E L 336D2 L 325-A L 320B L 568 FM 325 L 330D MH 320B U 330D FM 336E LH 336F L 322-A L 322N, 320-A 325B L 325-A 375-A L 320-A L 336D, 336D2, 340D2 L 320 L 330D L 325-A FM L 336D L 320B, 336E HVG 350-A 322-A N 336D LN 336F, 322B LN 320N, 320B N 330D, 340F L UHD 320-A N 336D2 XE 5130B, 350-A L 336F L XE 5130, 340F, 320B S 325B, 336D2 LXE 350 L 568 FM LL 336D2 GC 336F LN 320B FM LL

    earthmoving compactor
    836H, 836G