9H-6832: O-ring
+ / - Hover over image to Zoom
Other Views

    9H-6832: O-ring

    Part Number: 9H-6832
    Brand: Cat
    Retrieving Price.....

    O-ring

    Description:
    O-Rings are used in static sealing and some dynamic applications.

    Attributes:
    Cat® O-Rings are made from materials that are matched to the fluids, temperatures and pressures found in Cat engines and machines. The materials resist wear and extrusion, and provide superior resistance to seal compression set. In addition, certain Cat O-Rings are coated with PTFE to minimize seal twisting and cutting during seal installation.

    Dimensions of our O-Rings are consistently held to tight tolerances to ensure they fit properly into seal grooves with the necessary seal compression.

    With over 2500 O-Rings in different sizes and materials, Cat O-Rings are your best solution for your Cat and other mobile equipment O-Ring needs.

    Cat Sealing systems protect more expensive parts from leaks and contamination. Protect your investment with Genuine Cat Seals.

    Applications:
    O-Rings are used in many static and dynamic joints throughout Cat machines and engines.

    Warning: This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
    UNITS:
    • US
    • Metric
    • Coating: None
    • Cross Section Diameter (in): 0.21
    • Dash Size (in): 394
    • Inside Diameter (in): 24.94
    • Material: NBR - Nitrile, NBR (75)
    • Material Description: NBR is a versatile material with good abrasion and cut resistance. It works well in Air, Engine Oil, Diesel Fuel, Coolant/Urea, Hydraulic Oil and Automatic Transmission Fluid applications. Do not use with Biodiesel.
    • Notes: Dimensions and Material Descriptions provided for reference only. Color may differ from image.
    • Primary Sealing Material: Rubber
    • Seal/O-Ring Type: Standard
    wheel tractor-scraper
    631K, 637G, 637E, 657G, 637K, 631E, 657E, 633E II 631G

    paving compactor
    CP56B, CP-563C, CS-563C CS-64 CP54B, CS-533D, CP-533E, CS-68B CS-74 CP-68B CP-663E, CS-573C, CS-583C, CS54B, CS-663E, CP-74B CP-533C, CP-563D, CP-56B CS-533C, CP-54B CS-531D, CS56B, CS-56 CS-56B CS-563E, CP-76 CS-54B CP-54 CP-64 CS78B, CS-66B CS-78B CS-64B CP-74 CP74B, CS74B, CS-583E, CS64B, CS-74B CS-531C, CP-533D, CS-563D CP-56 CS-76 CP76B, CS-76B CS-54 CS-683E, CS-533E, CP68B, CS-573E, CS-573D, CS68B, CP-563E, CS-583D, CP-573E, CS-79B CS79B

    wheel tractor scrapers
    631G, 633E, 637KLRC, 631EII, 637G, 631K, 631KLRC

    underground articulated truck
    AD60, AD55

    motor grader
    24

    wheel-type loader
    986H, 992K, 986K, 993K, 988K, 990K, 988H, 988 XE 988K XE

    engine - industrial
    SPF743, SPF343C

    compactors
    836G, 836K, 836KLRC

    track type tractors
    D11N, D11T, D11R, D11RCD, D11TCD

    off-highway truck
    777E, 784C, 777F, 777D, 785D, 773G, 794 AC 777G, 777, 784B, 775G, 785G, 773G OEM 785C, 775G OEM

    underground articulated trucks
    AD55B, AD55

    vibratory single drum smooth
    CS64, CS56B, CS76B, CS74B, CS-583D, CS78B, CS64B, CS56, CS68B, CS-563CAW, CS-563DAW, CS74, CS66B

    vibratory single drum pad
    CP-533E, CP68B, CP-533D, CP56B, CP-563C

    load, haul, dump
    R3000H

    track-type tractor
    D11R, D11T, D11N

    engine - machine
    C4.4

    wheel dozer
    854K, 834K, 844K, 854G, 834H

    petroleum products
    TH48-E80 CX48-P2300 TH48-E70

    off highway trucks
    776D, 777B, 777DLRC, 776C, 785C, 785DOEM, 777D, 777C, 785B, MT5300DAC, 777FOEM

    wheel loaders
    988G, 992G, 993KLRC

    wheel dozers
    834KLRC, 834G, 854G, 854K, 854KLRC, 834K

    earthmoving compactor
    836G, 836K, 836H