Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeGround Engaging ToolsSide Cutters & Sidebar ProtectionSidebar Protectors9J-9600: Sidebar Protector
HomeGround Engaging ToolsSide Cutters & Sidebar ProtectionSidebar Protectors9J-9600: Sidebar Protector
9J-9600: Sidebar Protector

Cat® 578 mm Concave Pin-On Sidebar Protector - RH/LH

Brand: Cat

Product Images
9J-9600: Sidebar Protector
9J-9600: Sidebar Protector
9J-9600: Sidebar Protector
9J-9600: Sidebar Protector
9J-9600: Sidebar Protector

Cat® 578 mm Concave Pin-On Sidebar Protector - RH/LH

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 9J-9600

Units of Measure

USMetric
Retainer: 114-0359
Length (in): 22.756
Material: Boron Steel,Low Alloy Steel
Wear or Durability: Standard
Sidebar Thickness (in): 1.181
Bolt Spacing (in): 10
Pins: 135.0
Shear Blocks: 331-7417
Hole Spacing (in): 10.0
Sidebar Thickness (mm): 30.0
Attachment Method: Pin-on
Bolt Spacing (mm): 254
Hole Spacing (mm): 254.0
Sidebar Width (mm): 33.0
Length (mm): 578.0
View More
Compatible Models for part number 9J-9600

BUCKET

BUCKET

WHEEL LOADER

988F II 988B 988G 988H 988F 988K 980 XE 986H 980H 986K 980G 980L 980K 982M 980 980M 982XE 982 980G II 980XE

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced