Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesBelts & PulleysBelts9L-1106: Cogged V-Belt (Set Of 2)
HomeHardware, Seals, & ConsumablesBelts & PulleysBelts9L-1106: Cogged V-Belt (Set Of 2)
9L-1106: Cogged V-Belt (Set Of 2)

Width: 12.7 mm (0.50 in)

Brand: Cat

Product Images
9L-1106: Cogged V-Belt (Set Of 2)
9L-1106: Cogged V-Belt (Set Of 2)

Width: 12.7 mm (0.50 in)

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 9L-1106

Units of Measure

USMetric
Belt Length (in): 60.0
Belt Type: V-belts - Cogged
Belt Width (in): 0.5
Belt Length (mm): 1,524.0
Belt Width (mm): 12.7
View More
Compatible Models for part number 9L-1106

ENGINE - MACHINE

3116 3114

TRUCK ENGINE

3116

ARTICULATED TRUCK

D25D D35C D25C D350D D350C D300B D30C D30D

INDUSTRIAL ENGINE

3126 3116 3114 3056E

EXCAVATOR

E240C E240B E200B EL240B EL240C EL200B E120B E110B

VIBRATORY COMPACTOR

CS-573 CP-563 CS-563 CS-563C CS-573C CP-563C CS-583 CS-583C

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced