Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesBelts & PulleysBelts9L-1127: Cogged V-Belt (Set Of 4)
HomeHardware, Seals, & ConsumablesBelts & PulleysBelts9L-1127: Cogged V-Belt (Set Of 4)
9L-1127: Cogged V-Belt (Set Of 4)

Width: 12.7 mm (0.50 in)

Brand: Cat

Product Images
9L-1127: Cogged V-Belt (Set Of 4)
9L-1127: Cogged V-Belt (Set Of 4)

Width: 12.7 mm (0.50 in)

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 9L-1127

Units of Measure

USMetric
Belt Length (in): 57.01
Belt Type: V-belts - Cogged
Belt Width (in): 0.5
Belt Length (mm): 1,448.0
Belt Width (mm): 12.7
View More
Compatible Models for part number 9L-1127

FORWARDER

574

TRACK-TYPE TRACTOR

DEUCE 30/30

GEN SET ENGINE

3208

ENGINE - MACHINE

3116 3114

ASPHALT PAVER

BG-240C AP-900B BG-260C BG-2455C AP-1000B AP-1050B BG-245C AP-1055B

TRUCK ENGINE

1160 1140 1673C 1150 3306 1145

INTEGRATED TOOLCARRIER

IT28G

INDUSTRIAL ENGINE

3116 3114 3054 3056 3054B

EXCAVATOR

205B 213B 211B M318 214B FT 206B 214B 224B 212B M320

VIBRATORY COMPACTOR

CS-563C CP-533C CS-573C CP-563C CS-583C CS-533C CS-531C

WHEEL LOADER

928G

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced