Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesBelts & PulleysBelts9L-6125: Non-Cogged V-Belt
HomeHardware, Seals, & ConsumablesBelts & PulleysBelts9L-6125: Non-Cogged V-Belt
9L-6125: Non-Cogged V-Belt

Width: 12.7 mm (0.50 in)

Brand: Cat

Product Images
9L-6125: Non-Cogged V-Belt
9L-6125: Non-Cogged V-Belt

Width: 12.7 mm (0.50 in)

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 9L-6125

Units of Measure

USMetric
Belt Length (in): 54.02
Belt Type: V-belts - Non-cogged
Belt Width (in): 0.5
Belt Length (mm): 1,372.0
Belt Width (mm): 12.7
View More
Compatible Models for part number 9L-6125

TRACK-TYPE TRACTOR

D6C D6D

CHALLENGER

35 55 45

WHEEL TRACTOR

613C II

MARINE ENGINE

3208

RIPPER

6

INTEGRATED TOOLCARRIER

IT24F IT18F

HYDRAULIC CONTROL

143 153 141 163 140

INDUSTRIAL ENGINE

3160

TRACK LOADER

977K 977L

BULLDOZER

6S 6A

WINCH

55

WHEEL LOADER

918F 924F 980B 950

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced