Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareClampsHose Clamps9L-8716: Clamp-Fuel Line
HomeHardware, Seals, & ConsumablesHardwareClampsHose Clamps9L-8716: Clamp-Fuel Line
9L-8716: Clamp-Fuel Line

FUEL LINE CLAMP

Brand: Cat

Product Images
9L-8716: Clamp-Fuel Line
9L-8716: Clamp-Fuel Line
9L-8716: Clamp-Fuel Line
9L-8716: Clamp-Fuel Line
9L-8716: Clamp-Fuel Line

FUEL LINE CLAMP

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 9L-8716
Material Description: STL
Notes: Overall Length: 25.4, Clamp CL to CL: 12.7, Clamp Height: 3.18, Clamp Radius: 3.56, Hole Thread Size: NO 10-24
Clamp Width (mm): 12.7
Material: Alloy Zinc,Alloy Mixed: Metal
View More
Compatible Models for part number 9L-8716

GENERATOR

SR4

WHEEL TRACTOR

613B 613C 613

GENERATOR SET

3508 G3516 3508C 3516 3516B 3512

TRUCK ENGINE

1140 1150 3208 1145 1160

HYDRAULIC CONTROL

163 143 153 141 140

ENGINE

3512PETROL

TRACK LOADER

973C 973

PETROLEUM ENGINE

3516 3512

LOCOMOTIVE ENGINE

3516 3512 3508

COLD PLANER

PR-1000C PR-1000

FOREST PRODUCTS

FB221

TRACK-TYPE TRACTOR

D8K D4E D5B D6D D6G

ENGINE - MACHINE

3208

GEN SET ENGINE

3508 3145 3208 3160 3512 3516 3150

RIPPER

951 6 4

MARINE ENGINE

D353E 3516 3512 D353C D353D 3508 3208

MARINE AUXILIARY

3516B

PIPELAYER

583K

INDUSTRIAL ENGINE

3508 3412 D353C D353E D353D 3160 3512 3516

LOGGER

227

GAS ENGINE

G3512 G3516 G3508

EXCAVATOR

229 225 231D 225B 225D

BULLDOZER

4S 6A 6S 4A

VIBRATORY COMPACTOR

CP-553 CB-614 CS-553 CS-551

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced