Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwarePinsOther Pins9L-8951: 0.49" Outer Diameter Differential Case Dowel
HomeHardware, Seals, & ConsumablesHardwarePinsOther Pins9L-8951: 0.49" Outer Diameter Differential Case Dowel
9L-8951: 0.49" Outer Diameter Differential Case Dowel

Cat® Differential Case Dowel ensures accurate alignment and security of differential components, enhancing stability and longevity in equipment drivetrains

Brand: Cat

Product Images
9L-8951: 0.49" Outer Diameter Differential Case Dowel
9L-8951: 0.49" Outer Diameter Differential Case Dowel

Cat® Differential Case Dowel ensures accurate alignment and security of differential components, enhancing stability and longevity in equipment drivetrains

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 9L-8951

Units of Measure

USMetric
Pin Outside Diameter (in): 0.494
Pin Length (in): 0.78
Material: Carbon Steel
Pin Outside Diameter (mm): 12.55
Pin Type: Solid
Pin Length (mm): 19.81
View More
Compatible Models for part number 9L-8951

MOTOR GRADER

24H 24M 24

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced