Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws9L-9596: Set Screws - Cup Point
HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws9L-9596: Set Screws - Cup Point
9L-9596: Set Screws - Cup Point

Inch, Coarse Thread UNC

Brand: Cat

Product Images
9L-9596: Set Screws - Cup Point
9L-9596: Set Screws - Cup Point

Inch, Coarse Thread UNC

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 9L-9596
Screw Type: Set Screws - Cup Point
Screw Length - A (in): 1/4
Material: Alloy Steel,Alloy Mixed: Metal,Nylon, 6, 6/12, 6/6 Plastic
Thread Size (in - TPI) (in): 8 - 32
Thread: Coarse Thread UNC
View More
Compatible Models for part number 9L-9596

TRUCK ENGINE

3208

WHEEL TRACTOR

633E II 623E 651E 657E 621E 621F 613 627E 631E 613B 637E

INTEGRATED TOOLCARRIER

IT18F

TRACK LOADER

963 973 963B 953B 943 953

EJECTOR TRUCK

D400E II

BACKHOE LOADER

416 426 428

WINCH

59N 59L 58L 54H 57H 57 56 55 54 59 58 56H

WHEEL LOADER

918F 950F 936F 980F 966F 980F II

TRACK SKIDDER

527 D4HTSK II D5HTSK II 517 D4HTSK III

TRACK-TYPE TRACTOR

D6H XL D6H XR D7H D8R D8L D8N D6H II D10 D9T D9R D9L D9N D9 GC D4H III D4H XL D5H XL D10N D4H D11N D5H D6H

ENGINE - MACHINE

3208

ASPHALT PAVER

AP-1000

ARTICULATED TRUCK

D400E D400D D25D D350E D350D D30D D350E II D40D D400E II

MARINE ENGINE

3208

RIPPER

953B 7 6 5 4 9 8 D5 963 953 11 10 943

WHEEL SCRAPER

623E 621E

TRUCK

797 793B 793C

EXCAVATOR

225 235D 245D

BULLDOZER

4S 4P 10C 5A 5P 5S 10SU 7SU 6A 6S 11U 7A 10S 7S 7U 6SU 10U 11SU 7S LGP 8A 8S 8U 9C 9U 9S 9SU 8SU 4A

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced