9M-4218: O-Ring
+ / - Hover over image to Zoom
Other Views

    9M-4218: O-Ring

    Part Number: 9M-4218
    Brand: Cat
    Retrieving Price.....

    O-ring

    Description:
    O-Rings are mainly used in static application as both axial or radial seals to prevent leakage and contamination.

    Attributes:
    Cat® O-Rings are made from materials that are matched to the fluids, temperatures and pressures found in Cat® engines and machines. The materials resist wear and extrusion, and provide superior resistance to seal compression set. In addition, certain Cat® O-Rings are coated with PTFE to minimize seal twisting and cutting during seal installation.

    Dimensions of our O-Rings are consistently held to tight tolerances to ensure they fit properly into seal grooves with the necessary seal compression.

    With over 2500 O-Rings in different sizes and materials, Cat® O-Rings are your best solution for your Cat and other mobile equipment O-Ring needs.

    Cat® sealing system uses a robust design, testing, and validation process. Buy the latest Genuine Cat seal to protect your investment.

    Applications:
    O-Rings are used in a wide variety of applications throughout the entire Cat® product line.

    Warning: Cancer and Reproductive Harm -www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Applications: Electrical system seals; High temperature air seals; High temperature static grease seals
    • Coating: None
    • Compatible With: Air; Diacetone alcohol; Ethylene glycol; Extreme high/low temperatures; High aniline point oil; Iso-butyl alcohol; Ozone & UV light; Polyglycol
    • Cross Section Diameter (in): 0.21
    • Dash Size (in): 336
    • Inside Diameter (in): 2.85
    • Material: VMQ - Silicone, Silicone (70)
    • Material Description: Silicone performs well in a wide range of temperatures -- from extremely low to moderately high -- and is excellent in Air applications. It is also compatible with Engine Oil. It has limited strength and abrasion/cut resistance, so it is better in low pressure applications. Silicone should not be used with Diesel Fuel, Coolant/Urea, Hydraulic Oil, Automatic Transmission Fluid or Biodiesel.
    • Not Compatible With: Acetone; Aromatic hydrocarbons; EP oil; Fuel oil; Gasoline; Ketones; Low aniline point oils; Petroleum oils; Steam & hot water
    • Notes: Dimensions and Material Descriptions provided for reference only. Color may differ from image.
    • Primary Sealing Material: Rubber
    • Seal/O-Ring Type: Standard
    • Temperature (°F): -50 - 300
    wheel-type loader
    988

    motor grader
    16

    generator
    SR4

    engine - truck
    3116

    engine - generator set
    D379B, D398B, D399, 3406B

    wheel dozer
    824B, 834

    off-highway truck
    771D, 69D, 770, 769D, 773B, 772G, 773D, 773E, 773G, 775B, 771C, 769B, 775D, 775G OEM 773G OEM 769, 772B, 769C, 775G LRC 775F, 773G LRC 768C, 772, 775E, 773F, 772G OEM 775G

    underground articulated truck
    AD60, AD55B

    pipelayer
    561N, 561M

    engine - industrial
    3406B, D379B, G398 D398 G379 D398B, D379 D399, G379A, G3406, D349, G399, D348, D346

    wheel tractor-scraper
    666, 666B, 657

    track-type tractor
    D6N OEM D5R2 D5R LGP D6N, D5M D6M D5N D6N LGP D5R XL D6N XL