Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersStuds9M-5854: 107mm Long Taper Lock Steel Stud
HomeHardware, Seals, & ConsumablesHardwareFastenersStuds9M-5854: 107mm Long Taper Lock Steel Stud
9M-5854: 107mm Long Taper Lock Steel Stud

Fully Threaded Stud (Rod)

Brand: Cat

Product Images
9M-5854: 107mm Long Taper Lock Steel Stud
9M-5854: 107mm Long Taper Lock Steel Stud
9M-5854: 107mm Long Taper Lock Steel Stud
9M-5854: 107mm Long Taper Lock Steel Stud
9M-5854: 107mm Long Taper Lock Steel Stud

Fully Threaded Stud (Rod)

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 9M-5854
Stud Type: Fully Threaded Stud (rod)
Material: STEEL,Alloy Zinc,Carbon Steel,Low Alloy Steel
Overall Length (in): 4.21
Stud Thread Size (in): 1-8
Coating: Zinc Flake
Screw Length - A (in): 4 3/16
Thread Size (in - TPI) (in): 1 - 8
Thread: Coarse Thread UNC
View More
Compatible Models for part number 9M-5854

HYDRAULIC CONTROL

163 153

TRACK LOADER

933C 939 933 931C II 931B 935C 931C 935B 939C 935C II

WHEEL DOZER

834

WINCH

53 55

BACKHOE

931 D3

WHEEL LOADER

992B 992

TRACK-TYPE TRACTOR

D6H XL D4C III D6H XR D6T XW D6T LGP D3B D3C D6R III D4C II D4B D6T XL D5C III D6 D4C D5B D5C D6R STD D3C II D6XE D6T LGPPAT D6T XL PAT D6T XW PAT D6R XL D6D D6R D6T D6R II D6H D3C III

RIPPER

977 3 951 955 6 5 4

PIPELAYER

PL72

QUARRY TRUCK

771D 771C

TRUCK

69D 769 769B 769D 769C

TRACTOR

768C 768B

BULLDOZER

5A D5C PATLGP 5S 6A 6S 5A PAT 3P D5C PAT

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced