Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Select Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

HomeHardware, Seals, & ConsumablesHardwareClampsHose Clamps9N-1941: Band V Clamp Of 149.40mm Minimum Internal Diameter
Home
Hardware, Seals, & ConsumablesHardwareClampsHose Clamps
9N-1941: Band V Clamp Of 149.40mm Minimum Internal Diameter
9N-1941: Band V Clamp Of 149.40mm Minimum Internal Diameter

V-Band Clamp

Brand: Cat

Product Images
9N-1941: Band V Clamp Of 149.40mm Minimum Internal Diameter
9N-1941: Band V Clamp Of 149.40mm Minimum Internal Diameter
9N-1941: Band V Clamp Of 149.40mm Minimum Internal Diameter
9N-1941: Band V Clamp Of 149.40mm Minimum Internal Diameter
9N-1941: Band V Clamp Of 149.40mm Minimum Internal Diameter

V-Band Clamp

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 9N-1941
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 9N-1941

Units of Measure

USMetric
Clamp Width (in): 0.87
Gage Diameter (in): 5.88
Clamp Width (mm): 22.1
Material: 1E1541E,Stainless Steel
Gage Diameter (mm): 149.4
View More
Compatible Models for part number 9N-1941

UNDERGROUND ART TRUCK

AD55B AD60 AD30

GENERATOR

SR500 SR5 SR4B

TRUCK ENGINE

3408B 3408 3406 3406C 3406B

POWER MODULE

C32

WHEEL TRACTOR-SCRAPER

631K 627 623 621 637 627K LRC 632 631 623K LRC 621K 637K

SITE PREP TRACTOR

586C

LOAD HAUL DUMP

R1600G R1600H R1700G R2900 R3000H R2900G R2900 XE

OFF HIGHWAY TRUCK

777 775 773 793F 789 793 789G 777G 777E 789D

MOTOR GRADER

18M3 24 16 14 18 16M 16H 14M 16GC 24M 16M3 14M-3

HYDRAULIC SHOVEL

6015 6040 6030 6015B

TRACK-TYPE TRACTOR

D10 D11 D9 D6 D8 D7 D8T D8R D10T2 D8N D9T D10N D10R D10T D11R D11T

ROTARY DRILL

MD6310 MD6200 MD6250

TRACK FELLER BUNCHER

TK732 2390 2391 TK1051 TK722 552 2 TK721 TK752 TK751 511 541 2 TK741 2290 522 521 2590 2491 521B 532 522B 541 551 552 TK711

PIPELAYER

587T 583T PL83 PL87

EXPANDED MINING PRODUCTS

LD350

EXCAVATOR

345B II 336D LN 330D FM 345B M325C 330C L 336D L 330C FM 330D L 345B L 330D MH 330D LN 330C LN 345B II MH 330C 330D 330C MH

MOBILE HYD POWER UNIT

336D L 336D 330D 330C

PETROLEUM PACKAGE

TH48-E70 CX35-P800

GENERATOR SET

3508B C27 C32 XQP1100 C32 GEN SET C32 GENSET

WHEEL TRACTOR

633E II 651B 631K 631D 631E 631G 623B 623G 623H 623E 621B 657E 657B 621K OEM 621E 621F 633D 657G 621G 621H 627G 627H 627E 627F 637G 637D 637E 637K

RECLAIMER MIXER

RM-500

ENGINE

C32 INDUSTRIAL C9.3 3516E C32B INDUSTRIAL C27 INDUSTRIAL

TRACK LOADER

973 973K

PETROLEUM ENGINE

3512C

SOIL COMPACTOR

825 825K 815F II

EJECTOR TRUCK

730C2 EJ 730C 740B 740 730 D400E II

WHEEL DOZER

834 844 834K 854 824K 814F II 824 854K 844H 844K

LANDFILL COMPACTOR

836 826 816F II 836K 826K

PETROLEUM GEN SET

C32

WHEEL LOADER

966 972H 988 XE 972M 972L 972 966 GC 988 990 993 992 988K 966H 966L 966M 990K 990H 993K 980C 980F 992K 966G II

CHALLENGER

MTC735 MTC745 65C 65D MTC755 MTC765 85E 85D 95E

ENGINE - MACHINE

C27 3408

GEN SET ENGINE

3606 POWER SYS

ARTICULATED TRUCK

725C 730C2 D35HP 725C2 730 EJECTOR D400E 740C 740B D400D D350E 740 GC 730C 745C D350E II D400 725 D40D 740 D400E II 735C 735B 745 730 735 OEM 735

WHEELED EXCAVATOR

M330D W345B II

OFF-HIGHWAY TRUCK

D10R

ENGINE - INDUSTRIAL

3406B

INDUSTRIAL ENGINE

C32 3516C 3406E 3406C 3408B C32B

WHEEL SCRAPER

657G 657E 657B 657

QUARRY TRUCK

777E

TRUCK

773G LRC 793F 793F XQ 773G 797F 773F 773G OEM 793F CMD 775G 775F 793F OEM 789D 777C 777B 777D 777G 777F 793F AC 775G OEM 775G LRC

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert