Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeGround Engaging ToolsGround Engaging Tool Hardware & RetentionGround Engaging Tool Pins9N-4245: Grooved Pin
HomeGround Engaging ToolsGround Engaging Tool Hardware & RetentionGround Engaging Tool Pins9N-4245: Grooved Pin
9N-4245: Grooved Pin

Cat® 35 mm Grooved Pin

Brand: Cat

Product Images
9N-4245: Grooved Pin
9N-4245: Grooved Pin
9N-4245: Grooved Pin
9N-4245: Grooved Pin
9N-4245: Grooved Pin

Cat® 35 mm Grooved Pin

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 9N-4245

Units of Measure

USMetric
Diameter (in): 1.38
Diameter (mm): 35.0
Length (in): 6.3
Material: Boron Steel,Low Alloy Steel
Length (mm): 160.0
View More
Compatible Models for part number 9N-4245

TRACK-TYPE TRACTOR

D11N D11R D11T D11

RIPPER

11

EXCAVATOR

374F L 374D L

BULLDOZER

11SU 11U

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced