Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareSprings9N-4500: 24.38mm Maximum Solid Length Compression Spring
HomeHardware, Seals, & ConsumablesHardwareSprings9N-4500: 24.38mm Maximum Solid Length Compression Spring
9N-4500: 24.38mm Maximum Solid Length Compression Spring

COMPRESSION SPRING

Brand: Cat

Product Images
9N-4500: 24.38mm Maximum Solid Length Compression Spring
9N-4500: 24.38mm Maximum Solid Length Compression Spring
9N-4500: 24.38mm Maximum Solid Length Compression Spring
9N-4500: 24.38mm Maximum Solid Length Compression Spring
9N-4500: 24.38mm Maximum Solid Length Compression Spring

COMPRESSION SPRING

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 9N-4500
Material Description: Steel
Notes: Solid Length: 24.38, Free length: 52.7, Assembled Length: 32, Load at Assembled Length: 108.8, Total Coils: 11.6, Spring Rate NMM: 5.25
Wire Diameter - C (in): 2.03
Material: Alloy Steel
Coating: Phos/oil
View More
Compatible Models for part number 9N-4500

MOTOR GRADER

12H NA 140H NA 12H 120H ES 12K 120H 143H 135H 160H NA 160K 140K 2 140K 160H 163H NA 120K 140H 160H ES 163H 135H NA 120H NA 120K 2 12H ES 140H ES

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced